Catalog 21 Page 673 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 673 Add-On Components ADD-ON COMPONENTS 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing with Brake Holes 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Part No. Series Color A B C D E F G H J K L M 6531 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 1.500 6531-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 1.500 40-6531 Clear 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 160.00 mm 40.00 mm 40-6531-Black Black 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 160.00 mm 40.00 mm N P Q R S T U V W X Y Weight 6531 Clear .750 1.253 1.500 1.500 10-32 FHSCS .344 .328 1.500 .656 .375 .625 1.476 lb 6531-Black Black .750 1.253 1.500 1.500 10-32 FHSCS .344 .328 1.500 .656 .375 .625 1.476 lb 40-6531 Clear 20.00 mm 32.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 40.00 mm 20.00 mm 9.53 mm 17.42 mm .7087 kg 40-6531-Black Black 20.00 mm 32.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 40.00 mm 20.00 mm 9.53 mm 17.42 mm .7087 kg Part No. Series Color A B C D E F G H J K L M 6831 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 6831-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 40-6831 Clear 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 160.00 mm 40-6831-Black Black 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 160.00 mm N P Q R S T U V W X Y Weight 6831 Clear .750 1.253 1.500 1.500 10-32 FHSCS .328 1.500 .656 .375 .625 1.495 lb 6831-Black Black .750 1.253 1.500 1.500 10-32 FHSCS .328 1.500 .656 .375 .625 1.495 lb 40-6831 Clear 20.00 mm 32.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.33 mm 40.00 mm 20.00 mm 9.53 mm 17.42 mm .7166 kg 40-6831-Black Black 20.00 mm 32.56 mm 40.00 mm 40.00 mm 10-32 FHSCS 8.33 mm 40.00 mm 20.00 mm 9.53 mm 17.42 mm .7166 kg Metric 40 Series Fractional 15 Series

Previous Page
Next Page