Catalog 21 Page 671 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 671 Add-On Components ADD-ON COMPONENTS 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing with Brake Holes 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing (Continued) Part No. Series Color A B C D E F G H J K L 6530 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 6530-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 40-6530 Clear 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm 40-6530-Black Black 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm M N P Q R S T U V W X Weight 6530 1.406 .656 1.253 1.500 10-32 FHSCS .344 .328 1.500 .656 .375 .625 .697 lb 6530-Black 1.406 .656 1.253 1.500 10-32 FHSCS .344 .328 1.500 .656 .375 .625 .697 lb 40-6530 37.50 mm 17.50 mm 32.56 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 40.00 mm 17.50 mm 9.53 mm 17.42 mm .3371 kg 40-6530-Black 37.50 mm 17.50 mm 32.56 mm 40.00 mm 10-32 FHSCS 8.71 mm 8.33 mm 40.00 mm 17.50 mm 9.53 mm 17.42 mm .3371 kg Part No. Series Color A B C D E F G H J K L 6830 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 6830-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 40-6830 Clear 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm 40-6830-Black Black 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm M N P Q R S T U V W X Weight 6830 .656 1.253 1.500 10-32 FHSCS .328 1.500 .656 .375 .625 .708 lb 6830-Black .656 1.253 1.500 10-32 FHSCS .328 1.500 .656 .375 .625 .708 lb 40-6830 17.50 mm 32.56 mm 40.00 mm 10-32 FHSCS 8.33 mm 40.00 mm 17.50 mm 9.53 mm 17.42 mm .3415 kg 40-6830-Black 17.50 mm 32.56 mm 40.00 mm 10-32 FHSCS 8.33 mm 40.00 mm 17.50 mm 9.53 mm 17.42 mm .3415 kg Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 40 Series Fractional 15 Series

Previous Page
Next Page