Catalog 21 Page 669 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 669 Add-On Components ADD-ON COMPONENTS 4 Slot Mount - Double Flange Long Standard Linear Bearing 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes 4 Slot Mount - Double Flange Long Standard Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Part No. Series Color A B C D E F G H J K L M N 6724 Clear 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 4.000 6724-Black Black 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 4.000 6824 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 6.000 6824-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 6.000 25-6724 Clear 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 100.00 mm 25-6724-Black Black 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 100.00 mm 40-6824 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm 40-6824-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm P Q R S T U V W X Y Z AA AB Weight 6724 .500 1.469 .344 1.000 1.000 #8 FHSCS .257 3.250 1.000 1.000 .500 .406 .519 lb 6724-Black .500 1.469 .344 1.000 1.000 #8 FHSCS .257 3.250 1.000 1.000 .500 .406 .519 lb 6824 .750 2.000 .375 1.500 1.500 #10 FHSCS .328 4.750 1.500 1.500 .750 .625 1.691 lb 6824-Black .750 2.000 .375 1.500 1.500 #10 FHSCS .328 4.750 1.500 1.500 .750 .625 1.691 lb 25-6724 12.50 mm 37.13 mm 8.48 mm 25.00 mm 25.00 mm #8 FHSCS 6.53 mm 82.23 mm 25.00 mm 25.00 mm 12.50 mm 10.69 mm .2393 kg 25-6724-Black 12.50 mm 37.13 mm 8.48 mm 25.00 mm 25.00 mm #8 FHSCS 6.53 mm 82.23 mm 25.00 mm 25.00 mm 12.50 mm 10.69 mm .2393 kg 40-6824 20.00 mm 51.66 mm 9.50 mm 40.00 mm 40.00 mm #10 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .7938 kg 40-6824-Black 20.00 mm 51.66 mm 9.50 mm 40.00 mm 40.00 mm #10 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .7938 kg Part No. Series Color A B C D E F G H J K L M N 6424 Clear 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 4.000 1.000 6424-Black Black 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 4.000 1.000 6524 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 6.000 1.500 6524-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 6.000 1.500 25-6424 Clear 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 100.00 mm 25.00 mm 25-6424-Black Black 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 100.00 mm 25.00 mm 40-6524 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm 40.00 mm 40-6524-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 160.00 mm 40.00 mm P Q R S T U V W X Y Z AA AB Weight 6424 .500 1.469 .344 1.000 1.000 #8 FHSCS .265 .257 3.250 1.000 1.000 .500 .406 .515 lb 6424-Black .500 1.469 .344 1.000 1.000 #8 FHSCS .265 .257 3.250 1.000 1.000 .500 .406 .515 lb 6524 .750 2.000 .375 1.500 1.500 #10 FHSCS .343 .328 4.750 1.500 1.500 .750 .625 1.668 lb 6524-Black .750 2.000 .375 1.500 1.500 #10 FHSCS .343 .328 4.750 1.500 1.500 .750 .625 1.668 lb 25-6424 12.50 mm 37.13 mm 8.48 mm 25.00 mm 25.00 mm #8 FHSCS 6.53 mm 6.53 mm 82.23 mm 25.00 mm 25.00 mm 12.50 mm 10.69 mm .2265 kg 25-6424-Black 12.50 mm 37.13 mm 8.48 mm 25.00 mm 25.00 mm #8 FHSCS 6.53 mm 6.53 mm 82.23 mm 25.00 mm 25.00 mm 12.50 mm 10.69 mm .2265 kg 40-6524 20.00 mm 51.66 mm 9.50 mm 40.00 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .7879 kg 40-6524-Black 20.00 mm 51.66 mm 9.50 mm 40.00 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 20.00 mm 17.42 mm .7879 kg Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page