Catalog 21 Page 667 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 667 Add-On Components ADD-ON COMPONENTS 4 Slot Mount - Double Flange Short Standard Linear Bearing 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes 4 Slot Mount - Double Flange Short Standard Linear Bearing (Continued) Part No. Series Color A B C D E F G H J K L M N 6723 Clear 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 1.875 6723-Black Black 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 1.875 6823 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 2.812 6823-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 2.812 25-6723 Clear 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 47.00 mm 25-6723-Black Black 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 47.00 mm 40-6823 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm 40-6823-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm P Q R S T U V W X Y Z AA Weight 6723 Clear .438 1.469 .344 1.000 #8 FHSCS .257 3.250 1.000 1.000 .438 .406 .247 lb 6723-Black Black .438 1.469 .344 1.000 #8 FHSCS .257 3.250 1.000 1.000 .438 .406 .247 lb 6823 Clear .656 2.000 .375 1.500 #10 FHSCS .328 4.750 1.500 1.500 .656 .625 .797 lb 6823-Black Black .656 2.000 .375 1.500 #10 FHSCS .328 4.750 1.500 1.500 .656 .625 .797 lb 25-6723 Clear 11.00 mm 37.13 mm 8.48 mm 25.00 mm #8 FHSCS 6.53 mm 82.23 mm 25.00 mm 25.00 mm 11.00 mm 10.69 mm .1154 kg 25-6723-Black Black 11.00 mm 37.13 mm 8.48 mm 25.00 mm #8 FHSCS 6.53 mm 82.23 mm 25.00 mm 25.00 mm 11.00 mm 10.69 mm .1154 kg 40-6823 Clear 17.50 mm 51.66 mm 9.50 mm 40.00 mm #10 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3792 kg 40-6823-Black Black 17.50 mm 51.66 mm 9.50 mm 40.00 mm #10 FHSCS 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3792 kg Part No. Series Color A B C D E F G H J K L M N 6423 Clear 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 1.875 .938 6423-Black Black 1.218 .312 .906 .094 2.630 .156 2.318 .156 .654 .156 3.938 1.875 .938 6523 Clear 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 2.812 1.406 6523-Black Black 1.875 .375 1.500 .125 4.005 .250 3.505 .250 .748 .250 5.500 2.812 1.406 25-6423 Clear 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 47.00 mm 23.50 mm 25-6423-Black Black 31.24 mm 8.00 mm 23.24 mm 1.80 mm 66.29 mm 3.99 mm 58.32 mm 3.99 mm 16.48 mm 3.99 mm 99.26 mm 47.00 mm 23.50 mm 40-6523 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm 37.50 mm 40-6523-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 105.31 mm 6.15 mm 93.01 mm 6.15 mm 19.00 mm 6.15 mm 143.31 mm 75.00 mm 37.50 mm P Q R S T U V W X Y Z AA Weight 6423 Clear .438 1.469 .344 1.000 #8 FHSCS .265 .257 3.250 1.000 1.000 .438 .406 .244 lb 6423-Black Black .438 1.469 .344 1.000 #8 FHSCS .265 .257 3.250 1.000 1.000 .438 .406 .244 lb 6523 Clear .656 2.000 .375 1.500 #10 FHSCS .343 .328 4.750 1.500 1.500 .656 .625 .785 lb 6523-Black Black .656 2.000 .375 1.500 #10 FHSCS .343 .328 4.750 1.500 1.500 .656 .625 .785 lb 25-6423 Clear 11.00 mm 37.13 mm 8.48 mm 25.00 mm #8 FHSCS 6.53 mm 6.53 mm 82.23 mm 25.00 mm 25.00 mm 11.00 mm 10.69 mm .1076 kg 25-6423-Black Black 11.00 mm 37.13 mm 8.48 mm 25.00 mm #8 FHSCS 6.53 mm 6.53 mm 82.23 mm 25.00 mm 25.00 mm 11.00 mm 10.69 mm .1076 kg 40-6523 Clear 17.50 mm 51.66 mm 9.50 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3702 kg 40-6523-Black Black 17.50 mm 51.66 mm 9.50 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 124.31 mm 40.00 mm 40.00 mm 17.50 mm 17.42 mm .3702 kg Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page