Catalog 21 Page 665 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 665 Add-On Components ADD-ON COMPONENTS Part No. Series Color A B C D E F G H J K L M N 6726 Clear 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 4.000 6726-Black Black 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 4.000 6826 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 6.000 6826-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 6.000 25-6726 Clear 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 100.00 mm 25-6726-Black Black 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 100.00 mm 40-6826 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm 40-6826-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm P Q R S T U V W X Y Z AA Weight 6726 Clear .500 .343 1.468 1.000 1.000 #8 FHSCS .257 2.250 1.000 .500 .406 .437 lb 6726-Black Black .500 .343 1.468 1.000 1.000 #8 FHSCS .257 2.250 1.000 .500 .406 .437 lb 6826 Clear .750 .375 2.000 1.500 1.500 #10 FHSCS .328 3.250 1.500 .750 .625 1.394 lb 6826-Black Black .750 .375 2.000 1.500 1.500 #10 FHSCS .328 3.250 1.500 .750 .625 1.394 lb 25-6726 Clear 12.50 mm 8.48 mm 37.05 mm 25.00 mm 25.00 mm #8 FHSCS 6.30 mm 57.12 mm 25.00 mm 12.50 mm 10.64 mm .2028 kg 25-6726-Black Black 12.50 mm 8.48 mm 37.05 mm 25.00 mm 25.00 mm #8 FHSCS 6.30 mm 57.12 mm 25.00 mm 12.50 mm 10.64 mm .2028 kg 40-6826 Clear 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm #10 FHSCS 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6651 kg 40-6826-Black Black 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm #10 FHSCS 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6651 kg Part No. Series Color A B C D E F G H J K L M N 6426 Clear 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 4.000 1.000 6426-Black Black 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 4.000 1.000 6526 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 6.000 1.500 6526-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 6.000 1.500 25-6426 Clear 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 100.00 mm 25.00 mm 25-6426-Black Black 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 100.00 mm 25.00 mm 40-6526 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm 40.00 mm 40-6526-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 160.00 mm 40.00 mm P Q R S T U V W X Y Z AA Weight 6426 Clear .500 .343 1.468 1.000 1.000 #8 FHSCS .265 .257 2.250 1.000 .500 .406 .433 lb 6426-Black Black .500 .343 1.468 1.000 1.000 #8 FHSCS .265 .257 2.250 1.000 .500 .406 .433 lb 6526 Clear .750 .375 2.000 1.500 1.500 #10 FHSCS .344 .328 3.250 1.500 .750 .625 1.379 lb 6526-Black Black .750 .375 2.000 1.500 1.500 #10 FHSCS .344 .328 3.250 1.500 .750 .625 1.379 lb 25-6426 Clear 12.50 mm 8.48 mm 37.05 mm 25.00 mm 25.00 mm #8 FHSCS 6.53 mm 6.30 mm 57.12 mm 25.00 mm 12.50 mm 10.64 mm .1972 kg 25-6426-Black Black 12.50 mm 8.48 mm 37.05 mm 25.00 mm 25.00 mm #8 FHSCS 6.53 mm 6.30 mm 57.12 mm 25.00 mm 12.50 mm 10.64 mm .1972 kg 40-6526 Clear 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6650 kg 40-6526-Black Black 20.00 mm 9.50 mm 51.56 mm 40.00 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 20.00 mm 17.42 mm .6650 kg 3 Slot Mount - Double Flange Long Standard Linear Bearing 3 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes 3 Slot Mount - Double Flange Long Standard Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page