Catalog 21 Page 663 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 663 Add-On Components ADD-ON COMPONENTS Part No. Series Color A B C D E F G H J K L M 6725 Clear 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 1.875 6725-Black Black 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 1.875 6825 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 2.812 6825-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 2.812 25-6725 Clear 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 47.00 mm 25-6725-Black Black 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 47.00 mm 40-6825 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm 40-6825-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm N P Q R S T U V W X Y Z Weight 6725 .438 .343 1.468 1.000 #8 FHSCS .257 2.250 1.000 .438 .406 .207 lb 6725-Black .438 .343 1.468 1.000 #8 FHSCS .257 2.250 1.000 .438 .406 .207 lb 6825 .656 .375 2.000 1.500 #10 FHSCS .328 3.250 1.500 .656 .625 .655 lb 6825-Black .656 .375 2.000 1.500 #10 FHSCS .328 3.250 1.500 .656 .625 .655 lb 25-6725 11.00 mm 8.48 mm 37.05 mm 25.00 mm #8 FHSCS 6.30 mm 57.12 mm 25.00 mm 11.00 mm 10.64 mm .0929 kg 25-6725-Black 11.00 mm 8.48 mm 37.05 mm 25.00 mm #8 FHSCS 6.30 mm 57.12 mm 25.00 mm 11.00 mm 10.64 mm .0929 kg 40-6825 17.50 mm 9.50 mm 51.56 mm 40.00 mm #10 FHSCS 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3137 kg 40-6825-Black 17.50 mm 9.50 mm 51.56 mm 40.00 mm #10 FHSCS 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .31375 kg Part No. Series Color A B C D E F G H J K L M 6425 Clear 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 1.875 6425-Black Black 1.218 .312 .906 .094 1.624 .156 1.312 .156 .656 .156 2.936 1.875 6525 Clear 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 2.812 6525-Black Black 1.875 .375 1.500 .125 2.505 .250 2.005 .250 .748 .250 4.000 2.812 25-6425 Clear 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 47.00 mm 25-6425-Black Black 31.20 mm 8.00 mm 23.20 mm 1.80 mm 41.15 mm 4.00 mm 33.15 mm 3.99 mm 16.47 mm 4.00 mm 74.09 mm 47.00 mm 40-6525 Clear 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm 40-6525-Black Black 50.00 mm 9.00 mm 41.00 mm 2.58 mm 65.12 mm 6.15 mm 52.82 mm 6.15 mm 19.00 mm 6.15 mm 103.12 mm 75.00 mm N P Q R S T U V W X Y Z Weight 6425 .938 .438 .343 1.468 1.000 #8 FHSCS .265 .257 2.250 1.000 .438 .406 .205 lb 6425-Black .938 .438 .343 1.468 1.000 #8 FHSCS .265 .257 2.250 1.000 .438 .406 .205 lb 6525 1.406 .656 .375 2.000 1.500 #10 FHSCS .344 .328 3.250 1.500 .656 .625 .653 lb 6525-Black 1.406 .656 .375 2.000 1.500 #10 FHSCS .344 .328 3.250 1.500 .656 .625 .653 lb 25-6425 23.50 mm 11.00 mm 8.48 mm 37.05 mm 25.00 mm #8 FHSCS 6.53 mm 6.30 mm 57.12 mm 25.00 mm 11.00 mm 10.64 mm .0916 kg 25-6425-Black 23.50 mm 11.00 mm 8.48 mm 37.05 mm 25.00 mm #8 FHSCS 6.53 mm 6.30 mm 57.12 mm 25.00 mm 11.00 mm 10.64 mm .0916 kg 40-6525 37.50 mm 17.50 mm 9.50 mm 51.56 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3116 kg 40-6525-Black 37.50 mm 17.50 mm 9.50 mm 51.56 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 84.12 mm 40.00 mm 17.50 mm 17.42 mm .3116 kg 3 Slot Mount - Double Flange Short Standard Linear Bearing 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes 3 Slot Mount - Double Flange Short Standard Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page