Catalog 21 Page 659 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 659 Add-On Components ADD-ON COMPONENTS Metric 25 Series 40 Series Fractional 10 Series 15 Series Part No. Series Color A B C D E F G H J K L 6715 Clear 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 1.875 6715-Black Black 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 1.875 6815 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 6815-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 25-6715 Clear 49.73 mm 16.48 mm 5.99 mm 1.80 mm 41.12 mm 33.15 mm 7.80 mm 3.99 mm 33.25 mm 7.98 mm 47.00 mm 25-6715-Black Black 49.73 mm 16.48 mm 5.99 mm 1.80 mm 41.12 mm 33.15 mm 7.80 mm 3.99 mm 33.25 mm 7.98 mm 47.00 mm 40-6815 Clear 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm 40-6815-Black Black 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm M N P Q R S T U V W X Weight 6715 .438 .812 1.000 #8 FHSCS .257 1.000 .438 .343 .406 .198 lb 6715-Black .438 .812 1.000 #8 FHSCS .257 1.000 .438 .343 .406 .198 lb 6815 .656 1.253 1.500 #10 FHSCS .328 1.500 .656 .375 .625 .688 lb 6815-Black .656 1.253 1.500 #10 FHSCS .328 1.500 .656 .375 .625 .688 lb 25-6715 11.00 mm 20.56 mm 25.00 mm #8 FHSCS 6.30 mm 25.00 mm 11.00 mm 8.23 mm 10.69 mm .0866 kg 25-6715-Black 11.00 mm 20.56 mm 25.00 mm #8 FHSCS 6.30 mm 25.00 mm 11.00 mm 8.23 mm 10.69 mm .0866 kg 40-6815 17.50 mm 32.56 mm 40.00 mm #10 FHSCS 8.33 mm 40.00 mm 17.50 mm 9.53 mm 17.42 mm .3262 kg 40-6815-Black 17.50 mm 32.56 mm 40.00 mm #10 FHSCS 8.33 mm 40.00 mm 17.50 mm 9.53 mm 17.42 mm .3262 kg Part No. Series Color A B C D E F G H J K L 6415 Clear 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 1.875 6415-Black Black 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 1.875 6515 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 6515-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 2.812 25-6415 Clear 49.73 mm 16.48 mm 5.99 mm 1.80 mm 41.12 mm 33.15 mm 7.80 mm 3.99 mm 33.25 mm 7.98 mm 47.00 mm 25-6415-Black Black 49.73 mm 16.48 mm 5.99 mm 1.80 mm 41.12 mm 33.15 mm 7.80 mm 3.99 mm 33.25 mm 7.98 mm 47.00 mm 40-6515 Clear 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm 40-6515-Black Black 71.83 mm 19.00 mm 8.99 mm 2.58 mm 65.13 mm 52.83 mm 12.32 mm 6.15 mm 52.83 mm 11.99 mm 75.00 mm M N P Q R S T U V W X Weight 6415 .938 .438 .812 1.000 #8 FHSCS .265 .257 1.000 .438 .343 .406 .196 lb 6415-Black .938 .438 .812 1.000 #8 FHSCS .265 .257 1.000 .438 .343 .406 .196 lb 6515 1.406 .656 1.253 1.500 #10 FHSCS .344 .328 1.500 .656 .375 .625 .679 lb 6515-Black 1.406 .656 1.253 1.500 #10 FHSCS .344 .328 1.500 .656 .375 .625 .679 lb 25-6415 23.50 mm 11.00 mm 20.56 mm 25.00 mm #8 FHSCS 6.53 mm 6.30 mm 25.00 mm 11.00 mm 8.23 mm 10.69 mm .0857 kg 25-6415-Black 23.50 mm 11.00 mm 20.56 mm 25.00 mm #8 FHSCS 6.53 mm 6.30 mm 25.00 mm 11.00 mm 8.23 mm 10.69 mm .0857 kg 40-6515 40.00 mm 20.00 mm 32.56 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 40.00 mm 20.00 mm 9.53 mm 17.42 mm .3253 kg 40-6515-Black 40.00 mm 20.00 mm 32.56 mm 40.00 mm #10 FHSCS 8.71 mm 8.33 mm 40.00 mm 20.00 mm 9.53 mm 17.42 mm .3253 kg 3 Slot Mount - Single Flange Short Standard Linear Bearing 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes 3 Slot Mount - Single Flange Short Standard Linear Bearing (Continued) Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications

Previous Page
Next Page