Catalog 21 Page 650 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 650 Floor to Frame FLOOR TO FRAME 5 Hole - Die-Cast Center Tap Base Plate Part Description: The 5 hole - die-cast center tap base plate has a black powder coat nish. It mounts leveling feet and threaded stem casters, and is commonly used on proles with eight slots to center mount the foot or caster. This base plate can also be used on a prole side. It requires a tap (page 848) to mount to a prole end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the prole end. Material Specications Material Grade Process Finish Zinc GD-ZnAlCU1 Die Cast Powder Coat Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt 11-8518 4 M8 x 18 mm SHCS 11-2525 4 M12 x 25 mm LHSCS Part No. Series Color A B C D E F G H J K L Weight 14035 Black 30.00 mm 15.00 mm 60.00 mm 30.00 mm 15.00 mm 30.00 mm 30.00 mm M8 SHCS M8 x 1.25 16.00 mm 60.00 mm .3710 kg 14037 30.00 mm 15.00 mm 60.00 mm 30.00 mm 15.00 mm 30.00 mm 30.00 mm M8 SHCS M10 x 1.50 16.00 mm 60.00 mm .3520 kg 14039 30.00 mm 15.00 mm 60.00 mm 30.00 mm 15.00 mm 30.00 mm 30.00 mm M8 SHCS M12 x 1.75 16.00 mm 60.00 mm .3470 kg 14041 30.00 mm 15.00 mm 60.00 mm 30.00 mm 15.00 mm 30.00 mm 30.00 mm M8 SHCS M16 x 2.0 16.00 mm 60.00 mm .3390 kg 14043 45.00 mm 22.50 mm 90.00 mm 45.00 mm 22.50 mm 45.00 mm 45.00 mm M12 SHCS M10 x 1.50 16.00 mm 90.00 mm 1.0680 kg 14045 45.00 mm 22.50 mm 90.00 mm 45.00 mm 22.50 mm 45.00 mm 45.00 mm M12 SHCS M12 x 1.75 16.00 mm 90.00 mm 1.0680 kg 14047 45.00 mm 22.50 mm 90.00 mm 45.00 mm 22.50 mm 45.00 mm 45.00 mm M12 SHCS M16 x 2.0 16.00 mm 90.00 mm 1.0380 kg C E D B A F G J (THREAD) H K L Prole Bolt 5 Hole - Die Cast Center Tap Base Plate Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3595 4 M6 x 16 mm SHCS Drop-in Required Machining Services Machining Type Machined Reference Page Tap Prole End Mount to Prole End 848 45 Series Metric 30 Series Machining

Previous Page
Next Page