Catalog 21 Page 649 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 649 Floor to Frame FLOOR TO FRAME 3 Hole - Die-Cast Center Tap Base Plate Part Description: The 3 hole - die-cast center tap base plate has a black powder coat nish. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular prole end to center mount the foot or caster. This base plate can also be used on a prole side. It requires a tap (page 848) to mount to a prole end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the prole end. Part No. Series Color A B C D E F G H J Weight 14020 Black 30.00 mm 15.00 mm 30.00 mm 15.00 mm 30.00 mm M8 x 1.25 M6 SHCS 16.00 mm 60.00 mm .2280 kg 14021 30.00 mm 15.00 mm 30.00 mm 15.00 mm 30.00 mm M8 x 1.25 M8 SHCS 16.00 mm 60.00 mm .2100 kg 14022 30.00 mm 15.00 mm 30.00 mm 15.00 mm 30.00 mm M10 x 1.50 M6 SHCS 16.00 mm 60.00 mm .2280 kg 14023 30.00 mm 15.00 mm 30.00 mm 15.00 mm 30.00 mm M10 x 1.50 M8 SHCS 16.00 mm 60.00 mm .2030 kg 14024 30.00 mm 15.00 mm 30.00 mm 15.00 mm 30.00 mm M12 x 1.75 M6 SHCS 16.00 mm 60.00 mm .2230 kg 14025 30.00 mm 15.00 mm 30.00 mm 15.00 mm 30.00 mm M12 x 1.75 M8 SHCS 16.00 mm 60.00 mm .2000 kg 14027 45.00 mm 22.50 mm 45.00 mm 22.50 mm 45.00 mm M10 x 1.50 M8 SHCS 16.00 mm 90.00 mm .2803 kg 14028 45.00 mm 22.50 mm 45.00 mm 22.50 mm 45.00 mm M10 x 1.50 M12 SHCS 16.00 mm 90.00 mm .2521 kg 14029 45.00 mm 22.50 mm 45.00 mm 22.50 mm 45.00 mm M12 x 1.75 M8 SHCS 16.00 mm 90.00 mm .6160 kg 14030 45.00 mm 22.50 mm 45.00 mm 22.50 mm 45.00 mm M12 x 1.75 M12 SHCS 16.00 mm 90.00 mm .5570 kg 14031 45.00 mm 22.50 mm 45.00 mm 22.50 mm 45.00 mm M16 x 2.0 M8 SHCS 16.00 mm 90.00 mm .5670 kg 14032 45.00 mm 22.50 mm 45.00 mm 22.50 mm 45.00 mm M16 x 2.0 M12 SHCS 16.00 mm 90.00 mm .5390 kg Material Specications Material Grade Process Finish Zinc GD-ZnAlCU1 Die Cast Powder Coat Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 75-3593 2 M6 x 14 mm SHCS Drop-in 75-3630 2 M8 x 20 mm SHCS Drop-in Part No. Series Qty. Bolt 11-8520 2 M8 x 20 mm SHCS 11-2525 2 M12 x 25 mm LHSCS Prole Bolt C D F (THREAD) G B A E H J 3 Hole - Die-Cast Center Tap Base Plate Required Machining Services Machining Type Machined Reference Page Tap Prole End Mount to Prole End 848 45 Series 30 Series Metric Machining

Previous Page
Next Page