Catalog 21 Page 647 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 647 Floor to Frame FLOOR TO FRAME Economy Floor Mount Base Plate (Continued) Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt Assembly 3321 2 TO 6 1/4-20 x 1/2 FBHSCS & Economy T-Nut 3325 2 TO 6 5/16-18 x 3/4 Economy T-Slot Stud w/ Washer & Hex Nut 3320 2 TO 6 5/16-18 x 11/16 FBHSCS & Economy T-Nut 75-3412 2 TO 6 M6 x 12 mm SHCS & Economy T-Nut 75-3500 2 TO 6 M8 x 20 mm Economy T-Slot Stud w/ Washer & Hex Nut 75-3422 2 TO 6 M8 x 16 mm BHSCS & Economy T-Nut Prole Bolt Economy Floor Mount Base Plate Part No. Series Color A B C D E F G 25-2414 Clear 60.00 mm 20.00 mm 25.00 mm 12.50 mm 6.30 mm 36.00 mm 25-2414-Black Black 60.00 mm 20.00 mm 25.00 mm 12.50 mm 6.30 mm 36.00 mm 25-2416 Clear 60.00 mm 20.00 mm 50.00 mm 12.50 mm 25.00 mm 6.30 mm 36.00 mm 25-2416-Black Black 60.00 mm 20.00 mm 50.00 mm 12.50 mm 25.00 mm 6.30 mm 36.00 mm 40-2415 Clear 60.00 mm 20.00 mm 40.00 mm 20.00 mm 8.33 mm 36.00 mm 40-2415-Black Black 60.00 mm 20.00 mm 40.00 mm 20.00 mm 8.33 mm 36.00 mm 40-2417 Clear 60.00 mm 20.00 mm 80.00 mm 20.00 mm 40.00 mm 8.33 mm 36.00 mm 40-2417-Black Black 60.00 mm 20.00 mm 80.00 mm 20.00 mm 40.00 mm 8.33 mm 36.00 mm H J K L M N P Weight 25-2414 12.50 mm 10.49 mm 8.00 mm 22.00 mm 6.00 mm 140.00 mm .0846 kg 25-2414-Black 12.50 mm 10.49 mm 8.00 mm 22.00 mm 6.00 mm 140.00 mm .0846 kg 25-2416 12.50 mm 25.00 mm 10.49 mm 8.00 mm 22.00 mm 6.00 mm 140.00 mm .1679 kg 25-2416-Black 12.50 mm 25.00 mm 10.49 mm 8.00 mm 22.00 mm 6.00 mm 140.00 mm .1679 kg 40-2415 20.00 mm 13.49 mm 8.00 mm 28.00 mm 6.00 mm 140.00 mm .1406 kg 40-2415-Black 20.00 mm 13.49 mm 8.00 mm 28.00 mm 6.00 mm 140.00 mm .1406 kg 40-2417 20.00 mm 40.00 mm 13.49 mm 8.00 mm 28.00 mm 6.00 mm 140.00 mm .2680 kg 40-2417-Black 20.00 mm 40.00 mm 13.49 mm 8.00 mm 28.00 mm 6.00 mm 140.00 mm .2680 kg T-Nut Dbl T-nut 40 Series 25 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page