Catalog 21 Page 645 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 645 Floor to Frame FLOOR TO FRAME Floor Mount Base Plate (Continued) Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt Assembly 3321 4 TO 8 1/4-20 x 1/2 FBHSCS & Economy T-Nut 3325 4 TO 8 5/16-18 x 3/4 Economy T-Slot Stud w/ Washer & Hex Nut 3320 4 TO 8 5/16-18 x 11/16 FBHSCS & Economy T-Nut 75-3412 4 TO 8 M6 x 12 mm SHCS & Economy T-Nut 75-3500 4 TO 8 M8 x 20 mm Economy T-Slot Stud w/ Washer & Hex Nut 75-3422 4 TO 8 M8 x 16 mm BHSCS & Economy T-Nut Prole Bolt T-Nut Floor Mount Base Plate Part No. Series Color A B C D E F G H J 25-2380 Clear 70.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 25.40 mm 6.50 mm 6.00 mm 30.00 mm 25-2380-Black Black 70.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 25.40 mm 6.50 mm 6.00 mm 30.00 mm 25-2385 Clear 110.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 80.40 mm 6.50 mm 6.00 mm 30.00 mm 25-2385-Black Black 110.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 80.40 mm 6.50 mm 6.00 mm 30.00 mm 25-2387 Clear 110.00 mm 15.00 mm 182.00 mm 152.00 mm 92.00 mm 50.40 mm 6.50 mm 6.00 mm 30.00 mm 25-2387-Black Black 110.00 mm 15.00 mm 182.00 mm 152.00 mm 92.00 mm 50.40 mm 6.50 mm 6.00 mm 30.00 mm 40-2390 Clear 110.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 40.40 mm 6.75 mm 6.00 mm 30.00 mm 40-2390-Black Black 110.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 40.40 mm 6.75 mm 6.00 mm 30.00 mm 40-2400 Clear 130.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 40.40 mm 6.75 mm 6.00 mm 30.00 mm 40-2400-Black Black 130.00 mm 15.00 mm 160.00 mm 130.00 mm 70.00 mm 40.40 mm 6.75 mm 6.00 mm 30.00 mm 40-2410 Clear 130.00 mm 15.00 mm 200.00 mm 170.00 mm 110.00 mm 80.40 mm 6.75 mm 6.00 mm 30.00 mm 40-2410-Black Black 130.00 mm 15.00 mm 200.00 mm 170.00 mm 110.00 mm 80.40 mm 6.75 mm 6.00 mm 30.00 mm K L M N P Q R S T Weight 25-2380 20.00 mm 40.00 mm 80.00 mm 6.00 mm 100.00 mm 7.14 mm 25.00 mm 12.50 mm .4074 kg 25-2380-Black 20.00 mm 40.00 mm 80.00 mm 6.00 mm 100.00 mm 7.14 mm 25.00 mm 12.50 mm .4074 kg 25-2385 20.00 mm 40.00 mm 80.00 mm 6.00 mm 140.00 mm 7.14 mm 50.00 mm 12.50 mm 25.00 mm .6977 kg 25-2385-Black 20.00 mm 40.00 mm 80.00 mm 6.00 mm 140.00 mm 7.14 mm 50.00 mm 12.50 mm 25.00 mm .6977 kg 25-2387 20.00 mm 40.00 mm 80.00 mm 6.00 mm 140.00 mm 7.14 mm 50.00 mm 12.50 mm 25.00 mm .7395 kg 25-2387-Black 20.00 mm 40.00 mm 80.00 mm 6.00 mm 140.00 mm 7.14 mm 50.00 mm 12.50 mm 25.00 mm .7395 kg 40-2390 20.00 mm 40.00 mm 80.00 mm 9.00 mm 140.00 mm 8.33 mm 40.00 mm 20.00 mm .7951 kg 40-2390-Black 20.00 mm 40.00 mm 80.00 mm 9.00 mm 140.00 mm 8.33 mm 40.00 mm 20.00 mm .7951 kg 40-2400 20.00 mm 40.00 mm 80.00 mm 9.00 mm 160.00 mm 8.33 mm 80.00 mm 20.00 mm 40.00 mm 1.1653 kg 40-2400-Black 20.00 mm 40.00 mm 80.00 mm 9.00 mm 160.00 mm 8.33 mm 80.00 mm 20.00 mm 40.00 mm 1.1653 kg 40-2410 20.00 mm 40.00 mm 80.00 mm 9.00 mm 160.00 mm 8.33 mm 80.00 mm 20.00 mm 40.00 mm 1.3245 kg 40-2410-Black 20.00 mm 40.00 mm 80.00 mm 9.00 mm 160.00 mm 8.33 mm 80.00 mm 20.00 mm 40.00 mm 1.3245 kg Dbl T-nut 40 Series 25 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page