Catalog 21 Page 641 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 641 Floor to Frame FLOOR TO FRAME 4 Hole - Leveling Anchoring Base Plate Part Description: The 4 hole - leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a prole end and provides an offset hole that allows a leveling foot and oor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the prole from rotating. A tap is required (page 848) to mount to the prole end. Part No. Series Color A B C D E F G H J K L M Weight 2167 Clear 2.875" 1.500" 1.000" .500" 1.000" .500" 1.000" 1/4-20 1/4 SHCS .390" .500" 3.500" .153 lb 2167-Black Black 2.875" 1.500" 1.000" .500" 1.000" .500" 1.000" 1/4-20 1/4 SHCS .390" .500" 3.500" .153 lb 2168 Clear 2.875" 1.500" 1.000" .500" 1.000" .500" 1.000" 3/8-16 1/4 SHCS .390" .500" 3.500" .150 lb 2168-Black Black 2.875" 1.500" 1.000" .500" 1.000" .500" 1.000" 3/8-16 1/4 SHCS .390" .500" 3.500" .150 lb 2170 Clear 4.000" 2.250" 1.500" .750" 1.500" .750" 1.500" 3/8-16 5/16 SHCS .531" .750" 4.500" .445 lb 2170-Black Black 4.000" 2.250" 1.500" .750" 1.500" .750" 1.500" 3/8-16 5/16 SHCS .531" .750" 4.500" .445 lb 2175 Clear 4.000" 2.250" 1.500" .750" 1.500" .750" 1.500" 1/2-13 5/16 SHCS .531" .750" 4.500" .441 lb 2175-Black Black 4.000" 2.250" 1.500" .750" 1.500" .750" 1.500" 1/2-13 5/16 SHCS .531" .750" 4.500" .441 lb 40-2170 Clear 106.68 mm 60.00 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M10 x 1.50 M8 SHCS 13.50 mm 19.00 mm 120.00 mm .2216 kg 40-2170-Black Black 106.68 mm 60.00 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M10 x 1.50 M8 SHCS 13.50 mm 19.00 mm 120.00 mm .2216 kg 40-2175 Clear 106.68 mm 60.00 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M12 x 1.75 M8 SHCS 13.50 mm 19.00 mm 120.00 mm .2199 kg 40-2175-Black Black 106.68 mm 60.00 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M12 x 1.75 M8 SHCS 13.50 mm 19.00 mm 120.00 mm .2199 kg E F H (THREAD) J K G L M D C B A 40 Series 15 Series 10 Series Metric Fractional Machining CONTINUE

Previous Page
Next Page