Catalog 21 Page 639 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 639 Floor to Frame FLOOR TO FRAME 4 Hole - Offset Tap Base Plate (Continued) Bolt 4 Hole - Offset Tap Base Plate Prole T-Nut Leveling Foot Part No. Series Color A B C D E F G H J Weight 25-2142 Clear 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M10 x 1.50 12.00 mm 50.00 mm .0717 kg 25-2142-Black Black 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M10 x 1.50 12.00 mm 50.00 mm .0717 kg 25-2143 Clear 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M12 x 1.75 12.00 mm 50.00 mm .0712 kg 25-2143-Black Black 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M12 x 1.75 12.00 mm 50.00 mm .0712 kg 25-2363 Clear 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M16 x 2.0 12.00 mm 50.00 mm .0689 kg 25-2363-Black Black 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M16 x 2.0 12.00 mm 50.00 mm .0689 kg 25-2364 Clear 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M20 x 2.5 12.00 mm 50.00 mm .0649 kg 25-2364-Black Black 12.50 mm 50.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M20 x 2.5 12.00 mm 50.00 mm .0649 kg 40-2141 Clear 20.00 mm 80.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M12 x 1.75 19.00 mm 80.00 mm .3065 kg 40-2141-Black Black 20.00 mm 80.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M12 x 1.75 19.00 mm 80.00 mm .3065 kg 40-2146 Clear 20.00 mm 80.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M16 x 2.0 19.00 mm 80.00 mm .3030 kg 40-2146-Black Black 20.00 mm 80.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M16 x 2.0 19.00 mm 80.00 mm .3030 kg 40-2367 Clear 20.00 mm 80.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M20 x 2.5 19.00 mm 80.00 mm .2963 kg 40-2367-Black Black 20.00 mm 80.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M20 x 2.5 19.00 mm 80.00 mm .2963 kg Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3491 3 1/4-20 x 1/2 SHCS Economy 3458 3 5/16-18 x 7/8 SHCS Economy 75-3412 3 M6 x 12 mm SHCS Economy 75-3430 3 M8 x 20 mm SHCS Economy Required Machining Services Machining Type Machined Reference Page Tap Prole End Mount to Prole End 848 Dbl T-nut 40 Series 25 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page