Catalog 21 Page 637 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 637 Floor to Frame FLOOR TO FRAME 5 Hole - Center Tap Base Plate (Continued) Part No. Series Color A B C D E F G H J K L Weight 25-2131 Clear 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M10 x 1.50 12.00 mm 50.00 mm .0700 kg 25-2131-Black Black 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M10 x 1.50 12.00 mm 50.00 mm .0700 kg 25-2132 Clear 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M16 x 2.0 12.00 mm 50.00 mm .0700 kg 25-2132-Black Black 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M16 x 2.0 12.00 mm 50.00 mm .0700 kg 25-2139 Clear 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M12 x 1.75 12.00 mm 50.00 mm .0689 kg 25-2139-Black Black 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M12 x 1.75 12.00 mm 50.00 mm .0689 kg 25-2362 Clear 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M20 x 2.5 12.00 mm 50.00 mm .0630 kg 25-2362-Black Black 25.00 mm 12.50 mm 50.00 mm 25.00 mm 12.50 mm 25.00 mm 25.00 mm M6 SHCS M20 x 2.5 12.00 mm 50.00 mm .0630 kg 40-2140 Clear 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M12 x 1.75 19.00 mm 80.00 mm .3002 kg 40-2140-Black Black 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M12 x 1.75 19.00 mm 80.00 mm .3002 kg 40-2145 Clear 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M16 x 2.0 19.00 mm 80.00 mm .2950 kg 40-2145-Black Black 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M16 x 2.0 19.00 mm 80.00 mm .2950 kg 40-2366 Clear 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M20 x 2.5 19.00 mm 80.00 mm .2921 kg 40-2366-Black Black 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm 40.00 mm 40.00 mm M8 SHCS M20 x 2.5 19.00 mm 80.00 mm .2921 kg Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 3491 4 1/4-20 x 1/2 SHCS Economy 3458 4 5/16-18 x 7/8 SHCS Economy 75-3412 4 M6 x 12 mm SHCS Economy 75-3430 4 M8 x 20 mm SHCS Economy Part No. Series Qty. Bolt 3064 4 1/4-20 x 3/4 SHCS 3123 4 5/16-18 x 1.25 SHCS 13-6516 4 M6 x 16 mm SHCS (Blue) 13-8525 4 M8 x 25 mm SHCS (Blue) Prole Bolt 5 Hole - Center Tap Base Plate Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 40 Series 25 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page