Catalog 21 Page 633 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 633 Floor to Frame FLOOR TO FRAME Position Floor Lock Base Plate (Continued) Bolt T-Nut Prole Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 3458 4 TO 8 5/16-18 x 7/8 SHCS Economy 75-3430 4 TO 8 M8 x 20 mm SHCS Economy Part No. Series Qty. Bolt 3123 4 TO 8 5/16-18 x 1.25 SHCS 13-8530 4 TO 8 M8 x 30 mm SHCS (Blue) Material Specications Part No. Material Grade Process Finish 2148 Aluminum 6105-T5 Milled Clear Anodize 2148-Black Black Anodize 40-2148 Clear Anodize 40-2148-Black Black Anodize 2149 Clear Anodize 2149-Black Black Anodize Position Floor Lock Base Plate Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 40 Series 15 Series Metric Fractional Machining Dbl T-nut

Previous Page
Next Page