Catalog 21 Page 630 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 630 Floor to Frame FLOOR TO FRAME Leveling Caster Base Plate Part Description: The leveling caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a prole end or side and is commonly used to mount heavy-duty casters for an added layer of strength and durability. It requires a tap (page 848) to mount to the prole end. Part No. Series A B C D E F G H J K L Weight 2406 1.414" .793" 3.000" .358" 2.284" 1.000" 1/4-20 1/4 SHCS 1.000" .500" 3.000" .396 lb 2406-Black 1.414" .793" 3.000" .358" 2.284" 1.000" 1/4-20 1/4 SHCS 1.000" .500" 3.000" .396 lb 2407 2.122" .439" 3.000" .358" 2.284" 1.500" 1/4-20 5/16 SHCS .750" .750" 3.000" .567 lb 2407-Black 2.122" .439" 3.000" .358" 2.284" 1.500" 1/4-20 5/16 SHCS .750" .750" 3.000" .567 lb 2408 2.122" .689" 3.500" .372" 2.756" 1.500" 5/16-18 5/16 SHCS 1.000" .750" 3.500" .793 lb 2408-Black 2.122" .689" 3.500" .372" 2.756" 1.500" 5/16-18 5/16 SHCS 1.000" .750" 3.500" .793 lb 2409 2.122" .939" 4.000" .622" 2.756" 1.500" 3/8-16 5/16 SHCS 1.250" .750" 4.000" 1.057 lb 2409-Black 2.122" .939" 4.000" .622" 2.756" 1.500" 3/8-16 5/16 SHCS 1.250" .750" 4.000" 1.057 lb 25-2406 35.36 mm 20.42 mm 76.20 mm 9.09 mm 58.02 mm 25.00 mm M6 x 1.0 M6 SHCS 25.60 mm 12.70 mm 76.20 mm .1800 kg 25-2406-Black 35.36 mm 20.42 mm 76.20 mm 9.09 mm 58.02 mm 25.00 mm M6 x 1.0 M6 SHCS 25.60 mm 12.70 mm 76.20 mm .1800 kg 40-2407 58.02 mm 9.82 mm 76.20 mm 9.09 mm 58.02 mm 40.00 mm M6 x 1.0 M8 SHCS 18.10 mm 19.05 mm 76.20 mm .2558 kg 40-2407-Black 58.02 mm 9.82 mm 76.20 mm 9.09 mm 58.02 mm 40.00 mm M6 x 1.0 M8 SHCS 18.10 mm 19.05 mm 76.20 mm .2558 kg 40-2408 56.56 mm 16.17 mm 88.90 mm 9.45 mm 70.00 mm 40.00 mm M8 x 1.25 M8 SHCS 24.45 mm 19.05 mm 88.90 mm .3574 kg 40-2408-Black 56.56 mm 16.17 mm 88.90 mm 9.45 mm 70.00 mm 40.00 mm M8 x 1.25 M8 SHCS 24.45 mm 19.05 mm 88.90 mm .3574 kg 40-2409 56.56 mm 22.52 mm 101.60 mm 15.80 mm 70.00 mm 40.00 mm M10 x 1.50 M8 SHCS 30.80 mm 19.05 mm 101.60 mm .4779 kg 40-2409-Black 56.56 mm 22.52 mm 101.60 mm 15.80 mm 70.00 mm 40.00 mm M10 x 1.50 M8 SHCS 30.80 mm 19.05 mm 101.60 mm .4779 kg K L H G (THREAD) J A B E C TYP F TYP D CONTINUE 40 Series 25 Series 10 Series 15 Series Metric Fractional Machining

Previous Page
Next Page