Catalog 21 Page 629 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 629 Floor to Frame FLOOR TO FRAME Heavy-Duty Flange Mount Caster Base Plate Bolt Prole T-Nut Heavy-Duty Flange Mount Caster Base Plate Part Description: The heavy-duty ange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a prole end or side and is commonly used to mount casters with high load capacities for an added layer of strength and durability. The heavy-duty ange mount caster base plate requires a tap (page 848) to mount to the prole end. Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 3458 4 TO 8 5/16-18 x 7/8 SHCS Economy 75-3430 4 TO 8 M8 x 20 mm SHCS (Blue) Economy Part No. Series Qty. Bolt 3123 2 TO 4 5/16-18 x 1.25 SHCS 13-8530 2 TO 4 M8 x 30 mm SHCS (Blue) Material Specications Part No. Material Grade Process Finish 2147 Aluminum 6105-T5 Milled Clear Anodize 2147-Black Black Anodize 40-2147 Clear Anodize 40-2147-Black Black Anodize Part No. Series A B C D E F G H J K L Weight 2147 3.000 .500 1.500 .500 1.250 5/16 SHCS 3/8-16 5.500 1.250 .750 4.000 1.493 lb 2147-Black 3.000 .500 1.500 .500 1.250 5/16 SHCS 3/8-16 5.500 1.250 .750 4.000 1.493 lb 40-2147 76.20 mm 11.90 mm 40.00 mm 13.00 mm 30.00 mm M8 SHCS M10 x 1.5 146.00 mm 34.90 mm 19.00 mm 100.00 mm .6917 kg 40-2147-Black 76.20 mm 11.90 mm 40.00 mm 13.00 mm 30.00 mm M8 SHCS M10 x 1.5 146.00 mm 34.90 mm 19.00 mm 100.00 mm .6917 kg K L C TYP J TYP D E A TYP B TYP H G (THREAD) F Required Machining Services Machining Type Machined Reference Page Tap Prole End Mount to Prole End 848 40 Series 15 Series Metric Fractional Machining Dbl T-nut

Previous Page
Next Page