Catalog 21 Page 627 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 627 Floor to Frame FLOOR TO FRAME Flange Mount Caster Base Plate Part Description: The ange mount caster base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a prole end or side and is commonly used to mount casters for an added layer of strength and durability. It requires a tap (page 848) to mount to the prole end. 2418, 2420 25-2418, 40-2420 2419, 2426 25-2419, 40-2426 Part No. Series A B C D E F G H J K L M Weight 2418 1.750" .375" 3.750" .405" 2.940" .750" 1.000" 5/16-18 1/4 SHCS 1.375" .500" 2.500" .424 lb 2418-Black 1.750" .375" 3.750" .405" 2.940" .750" 1.000" 5/16-18 1/4 SHCS 1.375" .500" 2.500" .424 lb 2419 1.750" .375" 3.750" .405" 2.940" 1.375" 1.000" 5/16-18 1/4 SHCS 1.375" .500" 2.500" .423 lb 2419-Black 1.750" .375" 3.750" .405" 2.940" 1.375" 1.000" 5/16-18 1/4 SHCS 1.375" .500" 2.500" .423 lb 2426 1.750" .625" 3.750" .405" 2.940" .750" 1.500" 5/16-18 5/16 SHCS 1.125" .750" 3.000" .765 lb 2426-Black 1.750" .625" 3.750" .405" 2.940" .750" 1.500" 5/16-18 5/16 SHCS 1.125" .750" 3.000" .765 lb 2420 1.750" .625" 3.750" .405" 2.940" .750" 1.500" 5/16-18 5/16 SHCS 1.125" .750" 3.000" .762 lb 2420-Black 1.750" .625" 3.750" .405" 2.940" .750" 1.500" 5/16-18 5/16 SHCS 1.125" .750" 3.000" .762 lb 25-2418 44.50 mm 9.00 mm 95.00 mm 10.20 mm 74.60 mm 18.70 mm 25.00 mm M8 x 1.25 M6 SHCS 35.00 mm 12.00 mm 62.50 mm .1800 kg 25-2418-Black 44.50 mm 9.00 mm 95.00 mm 10.20 mm 74.60 mm 18.70 mm 25.00 mm M8 x 1.25 M6 SHCS 35.00 mm 12.00 mm 62.50 mm .1800 kg 25-2419 44.50 mm 9.00 mm 95.00 mm 10.20 mm 74.60 mm 18.75 mm 25.00 mm M8 x 1.25 M6 SHCS 35.00 mm 12.00 mm 62.50 mm .1800 kg 25-2419-Black 44.50 mm 9.00 mm 95.00 mm 10.20 mm 74.60 mm 18.75 mm 25.00 mm M8 x 1.25 M6 SHCS 35.00 mm 12.00 mm 62.50 mm .1800 kg 40-2426 44.40 mm 17.80 mm 97.00 mm 11.20 mm 74.60 mm 20.00 mm 40.00 mm M8 x 1.25 M8 SHCS 28.50 mm 19.00 mm 80.00 mm .3648 kg 40-2426-Black 44.40 mm 17.80 mm 97.00 mm 11.20 mm 74.60 mm 20.00 mm 40.00 mm M8 x 1.25 M8 SHCS 28.50 mm 19.00 mm 80.00 mm .3648 kg 40-2420 44.40 mm 17.80 mm 97.00 mm 11.20 mm 74.60 mm 20.00 mm 40.00 mm M8 x 1.25 M8 SHCS 28.50 mm 19.00 mm 80.00 mm .3682 kg 40-2420-Black 44.40 mm 17.80 mm 97.00 mm 11.20 mm 74.60 mm 20.00 mm 40.00 mm M8 x 1.25 M8 SHCS 28.50 mm 19.00 mm 80.00 mm .3682 kg A TYP K E G TYP M H (THREAD) J DRILL THRU & C-BORE F L D C B A TYP K E M H (THREAD) J DRILL THRU & C-BORE F L D C B G TYP 40 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE Machining Dbl T-nut

Previous Page
Next Page