Catalog 21 Page 621 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 621 Floor to Frame FLOOR TO FRAME Die-Cast Floor Bracket Part Description: The die-cast oor bracket is used with wedge oor anchors (page 620) to secure a xture directly to a solid concrete oor. It has a black powder-coat nish that helps add durability. The die-cast oor bracket mounts directly to a T-slot prole. Suggested Hardware (Mount to T-Slot) Part No. Bolt Assy. Series Qty. Bolt T-Nut 14000 3486 2 1/4-20 x 3/8 SHCS Economy 14002 3493 2 1/4-20 x 5/8 SHCS Economy 14006 3454 2 5/16-18 x 5/8 SHCS Economy 14000 75-3520 2 M6 x 10 mm SHCS Economy 14002 75-3590 2 M6 x 10 mm SHCS Drop-In 14002 75-3593 2 M6 x 14 mm SHCS Drop-In 14006 75-3625 2 M8 x 16 mm SHCS Slide-In 14004 75-3594 2 M6 x 14 mm SHCS Drop-In 14008 75-3623 2 M8 x 16 mm SHCS Drop-In Part No. Series Material Process Finish Color A B C D E F G Weight 14000 Die Cast Zinc Die-Casting Powder Coated Black 15.00 mm 45.00 mm 120.00 mm 10.00 mm 10.00 mm 29.00 mm 30.00 mm .1927 kg 14002 15.00 mm 45.00 mm 120.00 mm 10.00 mm 10.00 mm 29.00 mm 30.00 mm .1932 kg 14006 Formed Black 20.00 mm 60.00 mm 160.00 mm 10.00 mm 10.00 mm 25.00 mm 38.00 mm .2123 kg 14004 Die-Casting Powder Coated 15.00 mm 45.00 mm 120.00 mm 10.00 mm 10.00 mm 29.00 mm 30.00 mm .1889 kg 14008 20.00 mm 60.00 mm 160.00 mm 10.00 mm 10.00 mm 25.00 mm 38.00 mm .4610 kg C G D E F A B Bolt Die-Cast Floor Bracket T-Nut Prole Leveling Foot 30 Series 40 Series 45 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page