Catalog 21 Page 614 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 614 Floor to Frame FLOOR TO FRAME Part Description: The swivel foot base with mount holes is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are options available with load capacities ranging from 6600-8800 pounds (2993.71-3991.61 kilograms). The holes enable mounting of the xture directly to a concrete oor. See page 620 for information on oor anchors. It requires a threaded stem; see pages 615-616. Swivel Foot Base with Mount Holes Part No. Series A B C D E F Load Capacity Weight 12181 9.00 mm 55.00 mm 79.00 mm 11.00 mm 3.00 mm 80.00 mm 2993.71 kg .3865 kg 12185 9.00 mm 74.00 mm 99.00 mm 11.00 mm 3.00 mm 100.00 mm 3991.61 kg .6238 kg Material Process Finish Color Stainless-Steel / Thermoplastic Elastomer Metal Injection Molded Stainless Satin / Black Material Specications Prole A (TYP) B C F D E Swivel Foot Base with Mount Holes Base Plate Swivel Foot Threaded Stem Fractional Metric

Previous Page
Next Page