Catalog 21 Page 613 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 613 Floor to Frame FLOOR TO FRAME Metric Fractional Swivel Foot Base Part Description: The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem; see pages 615-616. Part No. Series Material Process Finish Color A B C Load Capacity Weight 12170 Stainless-Steel / Thermoplastic Elastomer Metal Injection Molded Stainless Satin / Black 18.00 mm 29.00 mm 3.00 mm 1995.80 kg .0670 kg 12172 18.00 mm 39.00 mm 3.00 mm 2993.71 kg .1092 kg 12174 18.00 mm 44.00 mm 3.00 mm 2993.71 kg .1300 kg 12176 18.00 mm 49.00 mm 3.00 mm 3492.66 kg .1680 kg 12178 18.00 mm 59.00 mm 3.00 mm 3492.66 kg .2324 kg 12182 18.00 mm 79.00 mm 3.00 mm 3991.61 kg .4065 kg 12186 18.00 mm 99.00 mm 3.00 mm 3991.61 kg .6451 kg Swivel Foot Base Prole C A B Swivel Foot Threaded Stem Base Plate

Previous Page
Next Page