Catalog 21 Page 612 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 612 Floor to Frame FLOOR TO FRAME Fractional Machining Metric Part Description: The economy leveling foot includes a jam nut to accommodate uneven oors. It is a cost-effective option ideal for heavy-duty projects. There are options available with load capacities ranging from 1050-4700 pounds (475- 2130 kilograms). The economy leveling foot can be mounted directly to a prole end or to the side or end with a base plate (pages 627-650). For tapping services see page 848. Economy Leveling Foot Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Part No. Series Material Grade Process Finish Color A B C D Load Capacity Weight 2193 Steel C1010 Cold Formed Zinc Black .563 1.250 .094 1/4-20 1050.00 lb .025 lb 2195 .750 1.500 .109 5/16-18 1750.00 lb .046 lb 2191 .875 2.000 .141 3/8-16 2550.00 lb .082 lb 2201 1.063 2.500 .172 1/2-13 4700.00 lb .180 lb 25-2193 Bright 14.00 mm 30.00 mm 2.40 mm M6 x 1.00 475.00 kg .0089 kg 65-2195 18.00 mm 40.00 mm 3.10 mm M8 x 1.25 790.00 kg .0213 kg 65-2191 22.00 mm 60.00 mm 3.70 mm M10 x 1.50 1150.00 kg .0471 kg 65-2201 25.00 mm 63.00 mm 4.40 mm M12 x 1.75 2130.00 kg .0721kg A B D THREAD C Prole Economy Leveling Foot

Previous Page
Next Page