Catalog 21 Page 611 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 611 Floor to Frame FLOOR TO FRAME Machining Metric Fractional Deluxe Leveling Foot Part Description: The deluxe leveling foot has a jam nut that allows it to pivot 20 degrees to accommodate uneven oors. There are options available with load capacities ranging from 1000-7400 pounds (317-3357 kilograms). The deluxe leveling foot is a heavy-duty option ideal for large structures and commonly mounts to a prole with a base plate (pages 627-650). Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Material Grade Process Finish Steel 12L14 Machined Zinc Material Specications Part No. Series Color A B C D E F Load Capacity Weight 2192 Yellow 1.000 .500 1.250 .703 .156 1/4-20 1000.00 lb .1042 lb 2194 1.250 .625 2.000 .875 .188 5/16-18 2300.00 lb .1966 lb 2190 1.250 .625 2.000 .875 .188 3/8-16 3750.00 lb .2160 lb 2200 1.875 .750 2.000 1.125 .250 1/2-13 5000.00 lb .4940 lb 2202 3.000 1.062 2.000 1.500 .500 3/4-10 7400.00 lb 1.6930 lb 25-2192 19.00 mm 10.00 mm 25.00 mm 14.00 mm 2.50 mm M6 x 1.00 317.00 kg .0213 kg 65-2212 26.00 mm 13.00 mm 32.00 mm 18.00 mm 3.50 mm M8 x 1.25 453.00 kg .0487 kg 65-2190 32.00 mm 16.00 mm 51.00 mm 22.00 mm 4.00 mm M10 x 1.50 1701.00 kg .1049 kg 65-2200 48.00 mm 19.00 mm 51.00 mm 29.00 mm 5.50 mm M12 x 1.75 2268.00 kg .2183 kg 65-2213 64.00 mm 22.00 mm 51.00 mm 32.00 mm 8.00 mm M16 x 2.00 2721.00 kg .4490 kg 65-2202 76.00 mm 27.00 mm 51.00 mm 38.00 mm 10.00 mm M20 x 2.50 3357.00 kg .7580 kg Prole Deluxe Leveling Foot E D C F THREAD A B

Previous Page
Next Page