Catalog 21 Page 610 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 610 Floor to Frame FLOOR TO FRAME Fractional Machining Metric Part Description: The economy anti-vibration mount is a foot that pivots 20 degrees to accommodate uneven oors. It has a rubber pad to provide resistance to vibration, making it useful for high-precision projects or computerized machinery. There are options available with load capacities ranging from 95-650 pounds (23-148 kilograms). It mounts using a base plate (pages 627-650) and requires an end tap in the prole (page 848). Economy Anti-Vibration Mount Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Material Grade Process Finish Steel 12L14 Machined Zinc Material Specications *This foot comes with a jam nut. Part No. Series Color A B C D E F Load Capacity Weight 2207 Yellow .562 1.250 3.500 2.000 1.500 3/8-16 200.00 lb .346 lb 2208 .625 1.875 3.750 2.000 1.750 1/2-13 500.00 lb .816 lb 2209 1.062 3.000 4.125 2.000 2.125 3/4-10 1250.00 lb 2.407 lb 65-2207 16.00 mm 32.00 mm 89.00 mm 51.00 mm 48.00 mm M10 x 1.50 23.00 kg .1711 kg 65-2208 19.00 mm 48.00 mm 95.00 mm 51.00 mm 53.00 mm M12 x 1.75 54.00 kg .3574 kg 65-2215 22.00 mm 64.00 mm 99.00 mm 51.00 mm 58.00 mm M16 x 2.00 100.00 kg .6950 kg 65-2209 27.00 mm 76.00 mm 105.00 mm 51.00 mm 68.00 mm M20 x 2.50 148.00 kg 1.0991 kg F THREAD A B E D C Prole Economy Anti-Vibration Mount

Previous Page
Next Page