Catalog 21 Page 608 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 608 Floor to Frame FLOOR TO FRAME Part Description: The large base glide is a foot with load capacity options ranging up to 5000 pounds (2175 kilograms). It mounts with a base plate and works well for leveling heavier applications. The large base diameter creates maximum surface area while allowing a 15 degree swivel in all directions, making it perfect for industrial applications. The glide includes punch out mounting holes for anchoring or bolting to the oor, great for guards and machine frames. See more about oor anchors on page 620. For information on base plates see pages 627-650. Large Base Glide Material Process Finish Color Steel / Elastomer Rubber Injection Molded Zinc / Matte Bright / Black Material Specications Part No. Series A B C D E F G Load Capacity Weight 2183 .272 1.970 1.320 4.290 3.000 .730 3/8-16 4000.00 lb .236 lb 2184 .272 1.970 1.320 4.290 3.000 .730 1/2-13 4000.00 lb .316 lb 2181 .354 3.150 2.165 4.290 3.000 .730 3/8-16 5000.00 lb .304 lb 2182 .354 3.150 2.165 4.290 3.000 .730 1/2-13 5000.00 lb .383 lb 65-2183 6.50 mm 50.80 mm 33.30 mm 110.00 mm 75.00 mm 18.00 mm M10 x 1.50 1740.00 kg .1128 kg 65-2184 6.50 mm 50.80 mm 33.30 mm 110.00 mm 75.00 mm 18.00 mm M12 x 1.75 1740.00 kg .1245 kg 65-2178 6.50 mm 50.80 mm 33.30 mm 135.00 mm 100.00 mm 18.00 mm M16 x 2.00 1740.00 kg .2227 kg 65-2181 9.00 mm 76.20 mm 55.00 mm 110.00 mm 75.00 mm 18.00 mm M10 x 1.50 2175.00 kg .1676 kg 65-2182 9.00 mm 76.20 mm 55.00 mm 110.00 mm 75.00 mm 18.00 mm M12 x 1.75 2175.00 kg .1626 kg 65-2179 9.00 mm 76.20 mm 55.00 mm 135.00 mm 100.00 mm 18.00 mm M16 x 2.00 2175.00 kg .2580 kg Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Large Base Glide Prole C F A B E (THREAD LENGTH) D G THREAD Base Plate Fractional Machining Metric

Previous Page
Next Page