Catalog 21 Page 607 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 607 Floor to Frame FLOOR TO FRAME Machining Economy Floor Glide Part Description: The economy oor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot prole end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, ofce, or home solutions. Material Process Finish Steel / Elastomer Rubber Machined Nickel Material Specications Part No. Series Color A B C D Load Capacity Weight 2186 Bright / Natural 2.250 1.200 .378 1/4-20 250.00 lb .042 lb 2187 2.250 2.030 .578 5/16-18 250.00 lb .118 lb 2188 2.250 2.400 .468 3/8-16 250.00 lb .169 lb 2189 2.250 2.800 .542 1/2-13 500.00 lb .258 lb 25-2186 57.00 mm 31.00 mm 9.60 mm M6 x 1.0 113.00 kg .0188 kg 65-2187 59.80 mm 52.00 mm 12.10 mm M8 x 1.25 113.00 kg .0501 kg 65-2188 78.00 mm 61.00 mm 13.76 mm M10 x 1.5 113.00 kg .0806 kg 65-2189 78.00 mm 72.00 mm 13.76 mm M12 x 1.75 227.00 kg .1142 kg Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Economy Floor Glide Prole D (THREAD) B A C Metric Fractional

Previous Page
Next Page