Catalog 21 Page 604 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 604 Floor to Frame FLOOR TO FRAME Part Description: The leveling caster is a foot that incorporates both leveling features and mobility with one component. It is commonly mounted to the end or side of a T-slot prole with a base plate. The leveling caster is available in four sizes. It is ideal for large machine and automation frames. For base plate options see pages 627-650. Leveling Caster Part No. Series A B C D E F G Load Capacity Weight 2714 .945 .276 2.283 2.874 3.228 2.362 2.700 / 3.650 550.00 lb 1.620 lb 2715 1.142 .315 2.756 3.543 4.020 3.051 3.429 / 4.606 1100.00 lb 2.943 lb 2716 1.193 .433 2.756 3.740 4.724 3.563 4.035 / 5.197 1650.00 lb 3.950 lb 2717 1.220 .433 2.756 3.740 4.724 3.563 4.250 / 4.875 2200.00 lb 4.607 lb 65-2714 24.00 mm 7.00 mm 58.00 mm 73.00 mm 82.00 mm 60.00 mm 68.70 mm / 92.70 mm 249.47 kg .7542 kg 40-2715 29.00 mm 8.00 mm 70.00 mm 90.00 mm 102.00 mm 77.50 mm 87.10 mm / 117.00 mm 498.95 kg 1.3045 kg 40-2716 30.30 mm 11.00 mm 70.00 mm 95.00 mm 120.00 mm 90.50 mm 102.50 mm / 132.00 mm 748.42 kg 1.7917 kg 40-2717 31.00 mm 11.00 mm 70.00 mm 95.00 mm 119.90 mm 90.50 mm 107.95 mm / 123.83 mm 997.90 kg 2.0403 kg Suggested Hardware (Mount to Base Plate) Caster No. Series Base Plate Bolt Kit Bolt Kit Qty. 2714 2406 / 2407 3064 4 2715 2408 3112 4 2716 2409 3125 4 2717 2409 3125 4 65-2714 25-2406 / 40-2407 13-6520 4 40-2715 40-2408 13-6520 4 40-2716 40-2409 13-6520 4 40-2717 40-2409 13-6520 4 Material Finish Color Die Cast Aluminum / Plastic Nylon (Nylon 6) Powder Coat Over Zinc Black Material Specications *Center bar not available on part numbers 2717 and 40-2717. A F *See Note E G (HEIGHT MIN / MAX) B TYP C TYP D TYP Prole Bolt Leveling Caster Base Plate Fractional Metric

Previous Page
Next Page