Catalog 21 Page 603 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 603 Floor to Frame FLOOR TO FRAME Heavy-Duty Flange Mount Rigid Caster Part Description: The heavy-duty ange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot prole end or side using a base plate. The design allows for easy access to lubrication ttings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions. For base plate options see pages 627-650. Part No. Series A B C D E F G H J Load Height Load Capacity Weight 2701 4.437 3.625 3.000 4.000 3.000 2.625 .420 6.500 5.000 6.500 500.00 lb 3.455 lb 2705 4.437 3.625 3.000 4.000 3.000 2.625 .420 7.500 6.000 7.500 500.00 lb 3.716 lb 2709 4.437 3.625 3.000 4.000 3.000 2.625 .420 6.500 5.000 6.500 800.00 lb 3.647 lb 2713 4.437 3.625 3.000 4.000 3.000 2.625 .420 7.500 6.000 7.500 900.00 lb 3.935 lb 40-2701 112.70 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 165.10 mm 127.00 mm 165.10 mm 227.27 kg 1.5549 kg 40-2705 112.70 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 190.50 mm 152.40 mm 190.50 mm 227.27 kg 1.6883 kg 40-2709 112.70 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 165.10 mm 127.00 mm 165.10 mm 363.64 kg 1.6433 kg 40-2713 112.70 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 190.50 mm 152.40 mm 190.50 mm 409.09 kg 1.8516 kg Part No. Material Finish Color 2701 Steel / Soft Rubber Zinc Gray 2705 2709 Steel / Hard Rubber Red on Black 2713 40-2701 Steel / Soft Rubber Gray 40-2705 40-2709 Steel / Hard Rubber Red on Black 40-2713 Material Specications Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3125 4 3/8-16 x 3/4 SHCS 13-1520 4 M10 x 20 mm SHCS Bolt Heavy-Duty Flange Mount Rigid Caster Prole H J G F E D C B A Base Plate Metric Fractional

Previous Page
Next Page