Catalog 21 Page 602 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 602 Floor to Frame FLOOR TO FRAME Part Description: The heavy-duty ange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot prole end or side using a base plate. The swivel enables easy movement and pivot turns while the design allows for quick access to lubrication ttings. It is a heavy-duty and oil resistant option with a higher ground clearance. It's ideal for use in industrial settings such as large workstations and material handling solutions. For base plate options see pages 627-650. Heavy-Duty Flange Mount Swivel Caster Part No. Series A B C D E F G H J K Load Height Load Capacity Weight 2700 4.500 3.625 3.000 4.000 3.000 2.625 .420 6.500 3.875 5.000 6.500 375.00 lb 4.320 lb 2704 4.500 3.625 3.000 4.000 3.000 2.625 .420 7.500 4.562 6.000 7.500 550.00 lb 4.585 lb 2708 4.500 3.625 3.000 4.000 3.000 2.625 .420 6.500 3.875 5.000 6.500 700.00 lb 4.419 lb 2712 4.500 3.625 3.000 4.000 3.000 2.625 .420 7.500 4.562 6.000 7.500 900.00 lb 4.766 lb 40-2700 114.30 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 165.10 mm 98.43 mm 127.00 mm 165.10 mm 117.45 kg 2.0126 kg 40-2704 114.30 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 190.50 mm 115.88 mm 152.40 mm 190.50 mm 250.00 kg 2.0561 kg 40-2708 114.30 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 165.10 mm 98.43 mm 127.00 mm 165.10 mm 318.18 kg 2.0300 kg 40-2712 114.30 mm 92.08 mm 76.20 mm 101.60 mm 76.20 mm 66.68 mm 10.67 mm 190.50 mm 115.88 mm 152.40 mm 190.50 mm 409.09 kg 2.2244 kg Part No. Material Finish Color 2700 Steel / Soft Rubber Zinc Gray 2704 2708 Steel / Hard Rubber Red on Black 2712 40-2700 Steel / Soft Rubber Gray 40-2704 40-2708 Steel / Hard Rubber Red on Black 40-2712 Material Specications Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3125 4 3/8-16 x 3/4 SHCS 13-1520 4 M10 x 20 mm SHCS G C B A F E D H K J SWIVEL RADIUS Bolt Heavy-Duty Flange Mount Swivel Caster Prole Base Plate Fractional Metric

Previous Page
Next Page