Catalog 21 Page 600 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 600 Floor to Frame FLOOR TO FRAME Fractional Metric Part Description: The deluxe ange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot prole end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion while the swivel allows easy movement and pivot turns. The deluxe ange mount caster includes a brake. It is ideal for use in industrial settings such as mobile carts and material handling solutions. For base plate options see pages 627-650. Deluxe Flange Mount Swivel Caster Material Finish Color Steel / Polyurethane Zinc Black on Gray Material Specications Part No. Series A B C D E F G H J K Load Height Load Capacity Weight 2333 3.625 3.000 2.875 2.375 1.750 .328 .313 4.625 5.125 4.000 5.125 250.00 lb 1.997 lb 2334 3.625 3.000 2.875 2.375 1.750 .328 .313 4.625 6.250 5.000 6.250 300.00 lb 2.229 lb 65-2333 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 7.94 mm 117.48 mm 130.18 mm 101.60 mm 130.18 mm 113.64 kg .9071 kg 65-2334 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 7.94 mm 117.48 mm 158.75 mm 127.00 mm 158.75 mm 136.36 kg 1.0043 kg Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3110 4 5/16-18 x 5/8 SHCS 13-8520 4 M8 x 20 mm SHCS H SWIVEL RADIUS K J G E D F C B A Bolt Deluxe Flange Mount Swivel Caster Prole Base Plate

Previous Page
Next Page