Catalog 21 Page 598 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 598 Floor to Frame FLOOR TO FRAME Part Description: The ange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot prole end or side using a base plate. This is ideal for use in industrial settings such as mobile carts and material handling solutions. It is commonly used in conjunction with swivel casters to create applications that easily pivot. For base plate options see pages 627-650. Flange Mount Rigid Caster Part No. Series A B C D E F G H Load Height Load Capacity Weight 2311 3.625 3.000 2.875 2.375 1.750 .328 4.125 3.000 4.125 220.00 lb 1.055 lb 2312 3.625 3.000 2.875 2.375 1.750 .328 4.125 3.000 4.125 150.00 lb 1.057 lb 2314 3.625 3.000 2.875 2.375 1.750 .328 5.125 4.000 5.125 255.00 lb 1.151 lb 2316 3.625 3.000 2.875 2.375 1.750 .328 6.250 5.000 6.250 280.00 lb 1.411 lb 65-2312 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 104.78 mm 76.20 mm 104.78 mm 68.04 kg .4781 kg 65-2314 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 130.18 mm 101.60 mm 130.18 mm 115.67 kg .5130 kg 65-2316 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 136.36 mm 127.00 mm 136.36 mm 127.01 kg .6482 kg Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3110 4 5/16-18 x 5/8 SHCS 13-8520 4 M8 x 20 mm SHCS F G H E D C B A Prole Bolt Flange Mount Rigid Caster Base Plate Part No. Material Finish Color 2311 Steel / Soft Rubber Zinc Black 2312 Steel / Hard Rubber Black 2314 Steel / Soft Rubber Gray 2316 Steel / Soft Rubber Gray 65-2312 Steel / Hard Rubber Black 65-2314 Steel / Soft Rubber Gray 65-2316 Steel / Soft Rubber Gray Material Specications 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page