Catalog 21 Page 597 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 597 Floor to Frame FLOOR TO FRAME Metric Fractional Flanged Mount Swivel Caster Part Description: The ange mount swivel caster is a foot that adds mobility to an application and commonly mounts to the T-slot prole end or side using a base plate. The swivel enables easy movement and pivot turns. There are options available with a side or front mount brake kit; the side brake locks only the wheel while the front brake locks both the wheel and the swivel motion. This is ideal for use in industrial settings such as mobile carts and material handling solutions. For base plate options see pages 627-650. Bolt Prole Base Plate Flanged Mount Swivel Caster Part No. Series Brake A B C D E F G H J Load Height Load Capacity Weight 2317 Side 3.625 3.000 2.875 2.375 1.750 .328 4.125 3.000 3.000 4.125 150.00 lb 1.725 lb 2318 Side 3.625 3.000 2.875 2.375 1.750 .328 4.125 3.000 3.000 4.125 200.00 lb 1.740 lb. 2321 Front 3.625 3.000 2.875 2.375 1.750 .328 5.125 4.625 4.000 5.125 255.00 lb 1.939 lb 2323 Front 3.625 3.000 2.875 2.375 1.750 .328 6.250 4.625 5.000 6.250 280.00 lb 2.202 lb 65-2317 Side 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 104.78 mm 76.20 mm 92.08 mm 104.78 mm 68.04 kg .7668 kg 65-2318 Side 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 104.78 mm 76.20 mm 92.08 mm 104.78 mm 90.72 kg .7790 kg 65-2321 Front 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 133.18 mm 117.48 mm 101.60 mm 133.18 mm 115.67 kg .8743 kg 65-2323 Front 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 8.33 mm 155.58 mm 117.48 mm 127.00 mm 158.45 mm 127.01 kg 1.0115 kg Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3110 4 5/16-18 x 5/8 SHCS 13-8520 4 M8 x 20 mm SHCS C B A F E D J H SWIVEL RADIUS G Part No. Material Finish Color 2317 Steel / Soft Rubber Zinc Black 2318 Steel / Hard Rubber 2321 Steel / Soft Rubber 2323 Steel / Soft Rubber 65-2317 Steel / Soft Rubber 65-2318 Steel / Hard Rubber 65-2321 Steel / Soft Rubber 65-2323 Steel / Soft Rubber Material Specications

Previous Page
Next Page