Catalog 21 Page 596 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 596 Floor to Frame FLOOR TO FRAME Fractional Machining Part Description: The furniture style caster is a foot that adds mobility to an application and can mount directly to a T-slot prole end, or to the prole side or end using a base plate. There are options available with or without brakes. The Quick Frame caster connects to a tube prole using a connector (see pages 433-434). The furniture style caster works well in ofce and home solutions such as desks and furniture. For base plate options see pages 627-650 and for end tap services refer to page 848. Furniture Style Caster Prole Prole QF Connector Furniture Style Caster Part No. Series Material Color Brake A B C D E F Load Height Load Capacity Weight 2291 Steel / Nylon Black No 2.850 4.250 1.000 .944 3/8-16 3.250 165.00 lb .417 lb 2292 Yes 2.850 3.660 4.250 1.000 .944 3/8-16 3.250 165.00 lb .468 lb 2293 No 3.930 5.375 1.000 1.370 3/8-16 4.375 175.00 lb .726 lb 2294 Yes 3.930 4.880 5.375 1.000 1.370 3/8-16 4.375 175.00 lb .722 lb 2295 No 4.920 6.437 1.000 1.370 1/2-13 5.438 180.00 lb 1.091 lb 2296 Yes 4.920 5.750 6.437 1.000 1.370 1/2-13 5.438 180.00 lb 1.172 lb 9361 No 2.394 3.725 .984 .827 2.741 130.00 lb .246 lb Required Machining Services Machining Type Machined Reference Page End Tap Mounting Prole 848 F THREAD D E C A B Quick Frame Without Brake 2291, 2293, 2295 With Brake 2292, 2294, 2296 Quick Frame 9361

Previous Page
Next Page