Catalog 21 Page 595 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 595 Floor to Frame FLOOR TO FRAME Machining Metric Fractional Threaded Stem Swivel Caster Part Description: The threaded stem swivel caster is a foot that adds mobility to an application and can mount directly to a T-slot prole end, or to the prole side using a base plate. There are options available with a side or front mount brake kit as well as varieties without a brake. The swivel enables easy movement and pivot turns. It is oil resistant, making it ideal for use in industrial settings such as mobile carts and workstations. For end tap services refer to page 848. For base plate options see pages 627-650. Threaded Stem Swivel Caster Prole Part No. Series Material Finish Color Brake A B C D E Load Height Load Capacity Weight 2298 Steel / Soft Rubber Zinc Black No 1.625 2.313 1.500 1.625 3/8-16 2.313 70.00 lb .265 lb 2299 Steel / Soft Rubber Yes 2.000 2.531 1.500 1.812 3/8-16 2.531 70.00 lb .444 lb 2300 Steel / Soft Rubber Yes 3.000 3.531 1.500 2.375 3/8-16 3.531 100.00 lb .585 lb 2310 Steel / Soft Rubber Yes 4.000 4.531 1.500 3.250 7/16-14 4.531 125.00 lb 1.263 lb 2305 Steel / Hard Rubber Yes 4.000 4.531 1.500 3.250 7/16-14 4.531 140.00 lb 1.596 lb 2306 Steel / Soft Rubber Yes 5.000 5.531 1.500 3.875 7/16-14 5.531 125.00 lb 1.641 lb 2307 Steel / Hard Rubber Yes 5.000 5.531 1.500 3.875 7/16-14 5.531 145.00 lb 1.641 lb 65-2340 Steel / Soft Rubber No 35.00 mm 50.00 mm 80.00 mm 41.27 mm M10 x 1.5 50.00 mm 34.02 kg .1481 kg 65-2341 Steel / Soft Rubber Yes 50.00 mm 64.30 mm 94.30 mm 50.80 mm M10 x 1.5 64.30 mm 34.02 kg .2021 kg 65-2342 Steel / Soft Rubber Yes 75.00 mm 89.70 mm 119.70 mm 73.03 mm M10 x 1.5 89.70 mm 45.36 kg .3142 kg 65-2343 Steel / Soft Rubber Yes 100.00 mm 115.10 mm 145.10 mm 82.55 mm M10 x 1.5 115.10 mm 66.00 kg .5480 kg 65-2344 Steel / Soft Rubber Yes 125.00 mm 140.50 mm 170.50 mm 98.43 mm M10 x 1.5 140.50 mm 68.00 kg .7171 kg 65-2345 Steel / Hard Rubber Yes 100.00 mm 115.10 mm 145.10 mm 82.55 mm M12 x 1.75 115.10 mm 79.00 kg .5715 kg 65-2346 Steel / Hard Rubber Yes 125.00 mm 140.50 mm 170.50 mm 98.43 mm M12 x 1.75 140.50 mm 79.00 kg .7343 kg Required Machining Services Machining Type Machined Reference Page End Tap Mounting Prole 848 E THREAD D Swivel Radius C B A

Previous Page
Next Page