Catalog 21 Page 59 Profiles

For the most up to date information on 80/20 products visit 8020.net / 59 T-Slotted Aluminum Proles PROFILES All of 80/20 s T-slot proles are made of 6105-T5 alloy, an aluminum extrusion alloy that is a metal mixture which includes other elements such as copper, magnesium, iron, silicon or zinc. Certain properties such as strength, machinability and corrosion resistance are inuenced by the choice of alloy and temper. Alloy 6105 with a T5 temper has better machinability and strength than 6063-T6. Minimum Yield Strength In Pounds 80/20 s 6105-T5 alloy yield strength of 35,000 psi compares to A36 carbon steel s yield strength of 36,000 psi. Volume for volume, aluminum weighs about 1/3 as much as iron, steel, copper, or brass. T-Slot Prole Slot Dimensions Why 6105-T5 Aluminum Alloy? Material Strength Specications 80/20 offers over 1,000 black anodized proles and parts for your custom designs; these are stocked in-house to provide fast and easy access. We use architectural and organic anodizing processes and both meet Military Spec 8625. You ll nd that black anodize makes your projects look sleek while also providing functionality. Black anodize is ideal for low reective projects, photo booths, military applications, vision systems and anywhere you want to add a polished appearance. *Figures based on material thickness of 0.125" to 1.00" From The Aluminum Extrusion Manual, published by The Aluminum Association and the Aluminum Extruders Council. Tensile Strength - ksi* Aluminum Prole Alloys: Number and Characteristics Ultimate minimum Yield minimum 6105-T5 (80/20's Alloy) 38.00 35.00 6063-T6 30.00 25.00 6105 Alloy Temper T5 Need to Know When ordering black anodized products with machining services, these areas will be exposed, meaning not black. If you would like your proles or parts completely black, including the machined areas, we can accommodate. Contact us for more details.

Previous Page
Next Page