Catalog 21 Page 589 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 589 Panels & Doors PANELS & DOORS Wire Edge Cover Part Description: The wire edge cover is made of black exible PVC with internal clips; it crimps on the edge of wire mesh or expanded metal panels and is ideal for creating a clean and safe guarding or enclosure access point. Wire edge cover is sold by the foot or meter. Part No. Series Material Finish Process Color A B C Length Max Length Weight 2465 PVC / Aluminum Pebble Finish Co-Extrusion Black .545" .357" .187" per foot 250 foot roll .194 lb / ft 65-2465 13.84 mm 9.07 mm 4.75 mm per meter 76.2 meter roll .1050 kg / m B C A Wire Mesh Panel Wire Edge Cover Metric Fractional

Previous Page
Next Page