Catalog 21 Page 588 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 588 Panels & Doors PANELS & DOORS Rubber Door Seal Part Description: The rubber door seal is made of black EPDM rubber which provides exibility, making it a longer-lasting option. It has a keyed pad that presses into a T-slot. The rubber door seal is available for 15 and 40 series and is sold by the foot or in 100 foot rolls. Important Caution: A minimum door gap of .250 (6.35mm) is required when using the rubber door seal. Part No. Series Color A B C D E F Length Weight 2829 Black .170 .322 .750 .742 .320 .530 per foot .090 lb / ft 2834 .170 .322 .750 .742 .320 .530 per 100 foot roll 8.393 lb / 100 ft Material Finish Process Thermoplastic Elastomer Matte Extruded Material Specications B A E F D C Prole Rubber Door Seal 40 Series 15 Series Metric Fractional

Previous Page
Next Page