Catalog 21 Page 587 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 587 Panels & Doors PANELS & DOORS 2115 2116 Economy Panel Gasket Part Description: Economy panel gasket is available in either a black thermoplastic elostomer or gray silicone rubber. It recesses in a T-slot to secure plastic panels, plates, and mesh and is easily inserted after a panel has been placed in the T-slot. The economy panel gasket can be ordered by the foot (meter) or in 150 foot (45.7 meter) rolls. Tip: Cut ends at a 45 degree angle for corner connections to avoid overlap or crashing. Part No. Series Material Finish Process Color A B Length Weight 2116 Thermoplastic Elastomer Gloss Extruded Black .208 .362 per foot .011 lb / ft 2118 Thermoplastic Elastomer Black .208 .362 per 150 foot roll 2.377 lb 2177 Silicone Rubber Gray .208 .362 per foot .016 lb / ft 2115 Thermoplastic Elastomer Black .311 .547 per foot .022 lb / ft 2117 Thermoplastic Elastomer Black .311 .547 per 150 foot roll 4.027 lb 2178 Silicone Rubber Gray .311 .547 per foot .028 lb / ft 14157 Thermoplastic Elastomer Black 5.80 mm 7.60 mm per meter .0148 kg / m 25-2116 Thermoplastic Elastomer Black 5.28 mm 9.19 mm per meter .0148 kg / m 25-2118 Thermoplastic Elastomer Black 5.28 mm 9.19 mm per 45.7 meter roll 1.0218 kg 25-2177 Silicone Rubber Gray 5.28 mm 9.19 mm per meter .0247 kg / m 40-2115 Thermoplastic Elastomer Black 7.90 mm 13.89 mm per meter .0370 kg / m 40-2117 Thermoplastic Elastomer Black 7.90 mm 13.89 mm per 45.7 meter roll 1.8985 kg 40-2178 Silicone Rubber Gray 7.90 mm 13.89 mm per meter .0018 kg / m 14160 Thermoplastic Elastomer Black 11.13 mm 19.40 mm per meter .0018 kg / m A B Economy Panel Gasket Prole Panel 2178 2177 25 Series 20 Series 10 Series 45 Series 30 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page