Catalog 21 Page 586 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 586 Panels & Doors PANELS & DOORS Standard Panel Gasket Part Description: Standard panel gasket is made of high density black polypropylene and recesses in a T-slot from the top or end to secure plastic panels. It is recommended for panels that are .240" (6.096mm) thick. Tip: Use an edge radius machining service (page 872) for easy insertion in the T-slot. Part No. Series Material Process Color A B C Length Weight 2120 Polypropylene Extruded Black .469 .327 .260 72.500 .118 lb 40-2120 11.90 mm 8.31 mm 6.61 mm 1841.50 mm .0547 kg C B A Standard Panel Gasket Panel Prole 40 Series 15 Series Metric Fractional

Previous Page
Next Page