Catalog 21 Page 585 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 585 Panels & Doors PANELS & DOORS Panel Stiffener Part Description: The panel stiffener is made of 6105-T5 clear anodized aluminum and is used to add rigidity to large .250" (6.35mm) thick panels. It easily connects to a panel using only a soft-face mallet. Panel stiffener comes in a stock length of 72.5 inches (1841.5mm) but is available in custom lengths with a cut machining service (page 847). Part No. Series Color A B C D E F Stock Length Weight 2424 Clear .710 .600 .186 .250 .417 72.500 .945 lb 2429 Clear .710 .600 .186 .948 .250 .417 72.500 1.726 lb 65-2424 Clear 18.03 mm 15.24 mm 4.73 mm 6.34 mm 10.60 mm 1841.50 mm .4325 kg 65-2429 Clear 18.03 mm 15.24 mm 4.73 mm 24.09 mm 6.34 mm 10.60 mm 1841.50 mm .7403 kg Material Grade Finish Process Aluminum 6105-T5 Anodize Extruded Material Specications D C B A E F 2429, 65-2429 2424, 65-2424 Panel Stiffener Panel Required Machining Services Machining Type Part Machined Reference Page Cut to Length Panel Stiffener 847 Panel Stiffener Metric Fractional Machining

Previous Page
Next Page