Catalog 21 Page 581 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 581 Panels & Doors PANELS & DOORS Single Ball Catch Part No. Series A B C D E F G H J K L M N P Weight 4487 1.890 1.457 .236 1.102 .630 .512 1.110 .087 M8 x 1.25 .472 .984 .787 .394 .335 .062 lb 65-4487 48.00 mm 37.00 mm 6.00 mm 28.00 mm 16.00 mm 13.00 mm 28.20 mm 2.20 mm M8 x 1.25 12.00 mm 25.00 mm 20.00 mm 10.00 mm 8.50 mm .0281 kg Material Process Color Nylon PA Injection Molded Black Material Specications Part Description: The single ball catch is comprised of a molded black berglass-reinforced nylon latch and a zinc-plated steel ball. It is a quick-latching method ideal for lightweight plastic panel doors. The steel ball can latch onto either the top or the front of the catch. The single ball catch requires a panel tap service to mount the steel ball to a plastic panel (page 891). Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3493 2 1/4-20 x 5/8 SHCS Economy 3304 2 1/4-20 x 3/4 SHCS Economy 75-3522 2 M6 x 16 mm SHCS Economy 75-3596 2 M6 x 18 mm SHCS Drop-In H G K F B E A D C P N M L J Prole Panel Bolt Single Ball Catch T-Nut Required Machining Services Machining Type Part Machined Reference Page Drill Thru Tap Panel 891 25 Series 10 Series 30 Series 40 Series 15 Series Metric Fractional Machining

Previous Page
Next Page