Catalog 21 Page 579 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 579 Panels & Doors PANELS & DOORS Magnetic Door Catch Bracket Part No. Series Color A B C D E F G H J Weight 2745 Clear 1.000 .250 1.000 .250 1.000 .375 .170 1.660 8-32 .087 lb 2745-Black Black 1.000 .250 1.000 .250 1.000 .375 .170 1.660 8-32 .087 lb 65-2745 Clear 25.40 mm 6.35 mm 25.40 mm 6.35 mm 25.40 mm 9.53 mm 4.32 mm 42.16 mm 8-32 .0372 kg 65-2745-Black Black 25.40 mm 6.35 mm 25.40 mm 6.35 mm 25.40 mm 9.53 mm 4.32 mm 42.16 mm 8-32 .0372 kg Material Grade Finish Process Aluminum 6105-T5 Anodize Milled Material Specications Part Description: The magnetic door catch bracket is used to attach the magnet to a T-slotted prole door. All mounting hardware is included. E D C B A H J THREAD G F Prole Magnetic Door Catch Bracket T-Nut Bolt Washer Included Hardware (Mount to T-Slot) Part No. Series Qty. Bolt 3061 2 1/4-20 x .500 BHSCS 3382 2 1/4-20 Slide-In Economy T-Nut 3258 2 Washer 25 Series 10 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page