Catalog 21 Page 576 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 576 Panels & Doors PANELS & DOORS Grabber Door Catch Mounting Plate Part Description: The Grabber door catch mounting plate is made of .250" 6105-T5 anodized aluminum and is used to mount the Grabber door catch (page 575) to a T-slot or plastic panel. N K J TYP H TYP THREAD G E F B TYP C A D L M P K A B J H D E F TYP THREAD G TYP C L M Part No. Series Color A B C D E F G H J K L M N P Weight 2121 Clear .250" .780" .345" .375" 4.500" 1.312" 1.875" #6-32 5/16-18 1.000" .750" 3.000" .250" 2.000" .202 lb 2121-Black Black .250" .780" .345" .375" 4.500" 1.312" 1.875" #6-32 5/16-18 1.000" .750" 3.000" .250" 2.000" .202 lb 40-2121 Clear 6.35 mm 19.81 mm 8.76 mm 9.53 mm 114.30 mm 33.32 mm 47.63 mm #6-32 M8 x 1.25 25.40 mm 19.05 mm 76.20 mm 6.35 mm 50.80 mm .0924 kg 40-2121-Black Black 6.35 mm 19.81 mm 8.76 mm 9.53 mm 114.30 mm 33.32 mm 47.63 mm #6-32 M8 x 1.25 25.40 mm 19.05 mm 76.20 mm 6.35 mm 50.80 mm .0924 kg Part No. Series Color A B C D E F G H J K L M Weight 2122 Clear .182" 1.136" 4.500" 1.313" 1.875" #6-32 5/16-18 .750" .750" 3.000" .250" 1.500" .155 lb 2122-Black Black .182" 1.136" 4.500" 1.313" 1.875" #6-32 5/16-18 .750" .750" 3.000" .250" 1.500" .155 lb 25-2122 Clear 4.62 mm 28.85 mm 114.30 mm 33.35 mm 47.63 mm #6-32 M8 x 1.25 19.05 mm 18.67 mm 76.20 mm 6.35 mm 38.10 mm .0706 kg 25-2122-Black Black 4.62 mm 28.85 mm 114.30 mm 33.35 mm 47.63 mm #6-32 M8 x 1.25 19.05 mm 18.67 mm 76.20 mm 6.35 mm 38.10 mm .0706 kg 25 Series 40 Series 15 Series 10 Series Metric Fractional CONTINUE

Previous Page
Next Page