Catalog 21 Page 575 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 575 Panels & Doors PANELS & DOORS Grabber Door Catch Material Process Color PC / ABS Injection Molded Black Material Specications Part No. Series A B C D E F G H J K L M N Pull Force Weight 2069 1.900 1.600 1.285 1.110 .790 .440 .150 .130 .130 x .330 .300 2.200 1.750 .530 3.00 lb .033 lb 2088 1.900 1.600 1.285 1.110 .790 .440 .150 .130 .130 x .330 .300 2.200 1.750 .530 5.00 lb .035 lb 2125 1.900 1.600 1.285 1.110 .790 .440 .150 .130 .130 x .330 .300 2.200 1.750 .530 10.00 lb .034 lb 65-2069 48.26 mm 40.60 mm 32.65 mm 28.20 mm 20.07 mm 11.20 mm 3.81 mm 3.30 mm 3.30 mm x 8.40 mm 7.62 mm 55.88 mm 44.45 mm 13.70 mm 1.40 kg .0162 kg 65-2088 48.26 mm 40.60 mm 32.65 mm 28.20 mm 20.07 mm 11.20 mm 3.81 mm 3.30 mm 3.30 mm x 8.40 mm 7.62 mm 55.88 mm 44.45 mm 13.70 mm 2.30 kg .0161 kg 65-2125 48.26 mm 40.60 mm 32.65 mm 28.20 mm 20.07 mm 11.20 mm 3.81 mm 3.30 mm 3.30 mm x 8.40 mm 7.62 mm 55.88 mm 44.45 mm 13.70 mm 4.60 kg .0152 kg Part Description: The Grabber door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabber door catch mounting plate (page 576) on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabber door catch to the plate is included. It requires a Grabber door catch clearance machining service which includes the tap. M B G H TYP J SLOT TYP A F E D C N K L Bolt Grabber Door Catch Prole Panel Required Machining Services Machining Type Part Machined Reference Page Grabber Door Catch Panel Milling Panel 863 25 Series 10 Series 40 Series 15 Series Metric Fractional Machining

Previous Page
Next Page