Catalog 21 Page 571 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 571 Panels & Doors PANELS & DOORS Slam Latch Part No. Series Lock A B C D E F G H J K L Weight 12145 keyed alike 77.80 mm 75.00 mm 44.40 mm 30.00 mm 9.90 mm 56.00 mm 31.60 mm 28.30 mm 69.00 mm 24.50 mm 40.20 mm .2404 kg 12146 different key 77.80 mm 75.00 mm 44.40 mm 30.00 mm 9.90 mm 56.00 mm 31.60 mm 28.30 mm 69.00 mm 24.50 mm 40.20 mm .2418 kg 12147 without key 77.80 mm 75.00 mm 44.40 mm 30.00 mm 9.90 mm 56.00 mm 31.60 mm 28.30 mm 69.00 mm 24.50 mm 40.20 mm .2002 kg Material Finish Process Color Aluminum Powder Coat Die Cast Black Material Specications Part Description: The slam latch is a die cast aluminum handle that mounts to a T-slot door or frame from the front. It provides a compact handle that takes up only a small amount of space from the surface of the latch to the prole. The slam latch is safe against disassembly in the locked position. There are options available with both locking mechanisms keyed alike, keyed different or without a lock. No machining is required. Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Description 13-6516 4 M6 x 16 mm SHCS 13117 4 Standard Drop-In T-Nut 13119 4 Standard Drop-In T-Nut 13129 4 Standard Drop-In T-Nut J F C B D E A K L H G Prole Bolt Cover Slam Latch Front View Back View Bolt T-Nut 45 Series 30 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page