Catalog 21 Page 570 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 570 Panels & Doors PANELS & DOORS Furniture Style Handle Pawl Kit Material Grade Finish Process Steel Low Carbon Bright Zinc Stamping / Blending Material Specications Part Description: The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle which can be found on pages 566-569. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included. Part No. Series A B C D E F G H J K Weight 2761 1.250 .500 .750 .320 1.000 .032 .310 .652 M4-0.7 x 35 mm .072 lb 2763 to 1.500 .500 .750 .320 1.000 .032 .310 .652 M4-0.7 x 35 mm .088 lb 2765 1.750 .500 .750 .320 1.000 .032 .310 .680 .060 M4-0.7 x 35 mm .086 lb 2760 2.750 .500 .750 .320 1.000 .032 .310 .680 .060 M4-0.7 x 35 mm .118 lb 25-2761 31.75 mm 12.70 mm 19.05 mm 8.13 mm 25.40 mm .81 mm 7.87 mm 16.56 mm M4-0.7 x 35 mm .0272 kg 65-2763 to 38.10 mm 12.70 mm 19.05 mm 8.13 mm 25.40 mm .81 mm 7.87 mm 16.56 mm M4-0.7 x 35 mm .0320 kg 40-2765 44.45 mm 12.70 mm 19.05 mm 8.13 mm 25.40 mm .81 mm 7.87 mm 16.56 mm 1.52 mm M4-0.7 x 35 mm .0327 kg 40-2760 69.90 mm 12.70 mm 19.05 mm 8.13 mm 25.40 mm .81 mm 7.87 mm 17.27 mm 1.52 mm M4-0.7 x 35 mm .0426 kg J H G F K C D E B A H G F D C B A E K Washer Prole Bolt Furniture Style Handle Pawl Kit 10, 25, 30 Series 15, 30, 40 Series 30 Series 25 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page