Catalog 21 Page 569 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 569 Panels & Doors PANELS & DOORS Furniture Style Handle (Continued) Furniture Style Handle H A C D E F B G Part No. Series Material Finish Color Rotation A B C D E F G H Weight 2087 Die Cast Zinc Chrome Bright Counter Clockwise .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Locking .580 lb 2089 .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Non-Locking .553 lb 2957 Powder Coat Black .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Locking .579 lb 2959 .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Non-Locking .549 lb 2937 Chrome Bright Clockwise .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Locking .701 lb 2939 .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Non-Locking .670 lb 2927 Powder Coat Black .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Locking .700 lb 2929 .984 4.423 1.535 .031 2.319 2.126 M4-0.7 Non-Locking .546 lb 65-2087 Chrome Bright Counter Clockwise 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Locking .2499 kg 65-2089 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Non-Locking .2475 kg 65-2957 Powder Coat Black 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Locking .2615 kg 65-2959 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Non-Locking .2482 kg 65-2937 Chrome Bright Clockwise 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Locking .3180 kg 65-2939 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Non-Locking .3043 kg 65-2927 Powder Coat Black 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Locking .3177 kg 65-2929 25.00 mm 112.34 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Non-Locking .3044 kg Required Machining Services Machining Type Part Machined Reference Page Furniture Style Handle Prole Milling Prole 861 Prole 25 Series 10 Series 30 Series 40 Series 15 Series Metric Fractional Machining

Previous Page
Next Page