Catalog 21 Page 568 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 568 Panels & Doors PANELS & DOORS Furniture Style Handle Part Description: The furniture style handle is available in either chrome-plated or matte black options as well as a T or L shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle prole milling service found on page 861. Use a pawl kit (page 570) with the furniture style handle to create a latching connection. All mounting hardware is included. A H B F G D C E Part No. Series Material Finish Color Rotation A B C D E F G H Weight 2082 Die Cast Zinc Chrome Bright Counter Clockwise .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Locking .552 lb 2083 .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Non-Locking .532 lb 2952 Powder Coat Black .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Locking .568 lb 2953 .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Non-Locking .523 lb 2932 Chrome Bright Clockwise .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Locking .686 lb 2933 .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Non-Locking .649 lb 2922 Powder Coat Black .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Locking .646 lb 2923 .984" 3.307" 1.535" .031" 2.319" 2.126" M4-0.7 Non-Locking .647 lb 65-2082 Chrome Bright Counter Clockwise 25.00 mm 84.00 mm 39.00 mm .80 mm 57.50 mm 54.00 mm M4-0.7 Locking .2545 kg 65-2083 25.00 mm 84.00 mm 39.00 mm .80 mm 57.50 mm 54.00 mm M4-0.7 Non-Locking .2371 kg 65-2952 Powder Coat Black 25.00 mm 84.00 mm 39.00 mm .80 mm 57.50 mm 54.00 mm M4-0.7 Locking .3356 kg 65-2953 25.00 mm 84.00 mm 39.00 mm .80 mm 57.50 mm 54.00 mm M4-0.7 Non-Locking .2387 kg 65-2932 Chrome Bright Clockwise 25.00 mm 84.00 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Locking .3113 kg 65-2933 25.00 mm 84.00 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Non-Locking .2947 kg 65-2922 Powder Coat Black 25.00 mm 84.00 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Locking .2934 kg 65-2923 25.00 mm 84.00 mm 39.00 mm .80 mm 59.00 mm 54.00 mm M4-0.7 Non-Locking .2937 kg CONTINUE 30 Series 25 Series 40 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page