Catalog 21 Page 566 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 566 Panels & Doors PANELS & DOORS Deluxe Door Handle with Pawl Kit Part No. Series A B C D E F G H J K Weight 2055 2.250 1.590 3.313 .750 1.969 3.000 .750 .313 .620 Non-Locking .301 lb 2063 2.250 1.590 3.313 .750 1.969 3.000 .750 .313 .620 Locking .695 lb 40-2055 57.15 mm 40.38 mm 84.15 mm 19.05 mm 50.00 mm 76.20 mm 19.05 mm 7.95 mm 15.75 mm Non-Locking .3012 kg 40-2063 57.15 mm 40.38 mm 84.15 mm 19.05 mm 50.00 mm 76.20 mm 19.05 mm 7.95 mm 15.75 mm Locking .3065 kg Part Description: The deluxe door handle with pawl kit has a chrome nish which provides corrosion resistance and an aesthetic appearance. Easily add a deluxe door mating handle to provide handles on both sides of a door. The pawl kit and mounting hardware are included. The deluxe door handle with pawl kit requires a deluxe door handle prole milling service. Additional Information: This handle is compatible with the deluxe door mating handle (page 567) as well as other pawl kits which can be found on page 570. D C A B K E F G H J 2055, 40-2055 2063, 40-2063 Prole Deluxe Door Handle with Pawl Kit Required Machining Services Machining Type Part Machined Reference Page Deluxe Door Handle Prole Milling Prole 860 Material Finish Steel Chrome Material Specications 30 Series 40 Series 15 Series Metric Fractional Machining

Previous Page
Next Page