Catalog 21 Page 562 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 562 Panels & Doors PANELS & DOORS Steel Door Handle Part Description: The steel door handle is compact and ideal for smaller areas. It is designed to bolt directly to plastic panels. This handle requires a drill-through service for mounting to plastic panels which can be found on page 885. All of the required mounting hardware is included. Part No. Series Material Grade Finish Process Color A B C D E Weight 2070 Steel Carbon 26D Brushed Formed Chrome 1.230" 3.300" 2.680" .310" 8-32 x .500 .104 lb 65-2070 31.20 mm 84.00 mm 68.30 mm 8.00 mm 8-32 x .500 .0470 kg D E THREAD C B A Panel Bolt Steel Door Handle Required Machining Services Machining Type Part Machined Reference Page Steel Door Handle Plastic Panel Milling Panel 885 Included Hardware (Mount to 1/4" Panel) Part No. Series Qty. Bolt 3024 2 8-32 x 1/2" BHSCS Metric Fractional Machining

Previous Page
Next Page